(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

FWM-S Series [with Dustproof Seal] (Part Number)

FWM-S Series [with Dustproof Seal]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,235₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Manufacturer's standard adjustable damper with a dust-proof seal installed, which can improve durability compared with manufacturer's standard products in environments with dust, etc.

Part Number
FWM-S2530GBD-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

₹ 10,059.45

1 Piece(s) 10 Day(s) or more 1030M252549155300392033.26025490No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Orifice Structure Irregular multi orifice
Operating Environment Dust Resistance Body Material Steel Maximum Collision Velocity(m/s) 2
Minimum Collision Velocity(m/s) 0.3 Allowable Angular Misalignment Degree(deg) 2.5 Operating Temperature Range(°C) -5::70