(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
[Features]
· Manufacturer's standard adjustable damper with a dust-proof seal installed, which can improve durability compared with manufacturer's standard products in environments with dust, etc.
Part Number |
---|
FWM-S1210MBD-C |
FWM-S1210MBD-S |
FWM-S1612XBD-C |
FWM-S2016EBD-C |
FWM-S2016EBD-S |
FWM-S2530GBD-S |
FWM-S2540LBD-C |
FWM-S2725FBD-C |
FWM-S2725FBD-S |
FWM-S3035TBD-S |
FWM-S3650UBD-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | O.D. (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,512.98 | 1 Piece(s) | 10 Day(s) or more | 10 | 10 | M12 | 12 | 4.9 | 84 | 30 | 1470 | 9.8 | 60 | 12 | 98 | Available | ||
₹ 4,234.96 | 1 Piece(s) | 24 Day(s) or more | 10 | 10 | M12 | 12 | 4.9 | 76 | 30 | 1470 | 9.8 | 60 | 12 | 98 | No | ||
₹ 6,892.95 | 1 Piece(s) | 10 Day(s) or more | 10 | 12 | M16 | 16 | 9.8 | 117 | 50 | 2646 | 14.7 | 60 | 16 | 235 | Available | ||
₹ 8,458.47 | 1 Piece(s) | 13 Day(s) or more | 10 | 16 | M20 | 20 | 29.4 | 137 | 200 | 3528 | 18.1 | 60 | 20 | 343 | Available | ||
₹ 7,898.11 | 1 Piece(s) | 10 Day(s) or more | 10 | 16 | M20 | 20 | 29.4 | 120 | 200 | 3528 | 18.1 | 60 | 20 | 343 | No | ||
₹ 10,059.45 | 1 Piece(s) | 10 Day(s) or more | 10 | 30 | M25 | 25 | 49 | 155 | 300 | 3920 | 33.2 | 60 | 25 | 490 | No | ||
₹ 11,341.09 | 1 Piece(s) | 10 Day(s) or more | 10 | 40 | M25 | 25 | 63.7 | 200.5 | 350 | 3920 | 71.4 | 60 | 25 | 637 | Available | ||
₹ 12,016.85 | 1 Piece(s) | 24 Day(s) or more | 10 | 25 | M27 | 27 | 79.3 | 156 | 450 | 6370 | 27.3 | 60 | 27 | 539 | Available | ||
₹ 11,443.02 | 1 Piece(s) | 10 Day(s) or more | 10 | 25 | M27 | 27 | 79.3 | 136 | 450 | 6370 | 27.3 | 60 | 27 | 539 | No | ||
₹ 13,864.51 | 1 Piece(s) | 10 Day(s) or more | 10 | 35 | M30 | 30 | 196 | 188 | 1300 | 16660 | 44.1 | 30 | 30 | 1176 | No | ||
₹ 16,909.51 | 1 Piece(s) | 10 Day(s) or more | 10 | 50 | M36 | 36 | 392 | 235 | 2700 | 23520 | 68.6 | 30 | 36 | 2352 | No |
Part Number |
---|
Loading...
Main Body/Related Parts | Main Body | Construction | Adjustable Type | Orifice Structure | Irregular multi orifice |
---|---|---|---|---|---|
Operating Environment | Dust Resistance | Body Material | Steel | Maximum Collision Velocity(m/s) | 2 |
Minimum Collision Velocity(m/s) | 0.3 | Allowable Angular Misalignment Degree(deg) | 2.5 | Operating Temperature Range(°C) | -5::70 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy