(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FV Series [Short Stroke]

FV Series [Short Stroke]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,323₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A compact, characteristically fixed damper suitable for mounting in confined spaces due to the shortened stroke.

Part Number
FV-2008L-S
FV-2508L-S
FV-2708L-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSExternal Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)

₹ 5,323.45

1 Piece(s) 5 Day(s) or more 10M20208.870343014.720200

₹ 5,548.09

1 Piece(s) 10 Day(s) or more 10M252513.7110539021.625300

₹ 5,689.09

1 Piece(s) 10 Day(s) or more 10M272719.6150735023.527350
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSExternal Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed Type Stroke(mm) 8
Orifice Structure Multi-orifice Operating Environment Standard Body Material Steel
Maximum Collision Velocity(m/s) 1 Minimum Collision Velocity(m/s) 0.3 Full Length(mm) 55
Max. Operating Cycle(cycle/min) 60 Allowable Angular Misalignment Degree(deg) 2.5 Operating Temperature Range(°C) -5::70
Cap No
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list