(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

FK Series Small Size (Part Number)

FK Series Small Size

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • FK Series Small Size
  • FK Series Small Size
  • FK Series Small Size
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,863₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Our standard small size fixed dampers These dampers are available in wide range of shock absorbing properties and sizes up to large thread outer diameter M36.

Part Number
FK-1417H-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Body Material Maximum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

₹ 4,107.22

1 Piece(s) 25 Day(s) or more 1017M141414.7[Steel] Steel3971326468.96014235No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed Type Orifice Structure Multi-orifice
Operating Environment Standard Minimum Collision Velocity(m/s) 0.3 Allowable Angular Misalignment Degree(deg) ±2.5
Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part FK-1417H-S in the FK Series Small Size series.

Product variants

Part Number
FK-0404L-S
FK-0604H-C
FK-0604H-S
FK-1417L-C
FK-1417L-S
FK-1417M-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Body Material Maximum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

₹ 4,203.78

1 Piece(s) 5 Day(s) or more 104M440.1Stainless Steel128.612142.54544.5No

₹ 3,907.18

1 Piece(s) 5 Day(s) or more 104M660.5Stainless Steel1333363345622.5Available

₹ 3,410.27

1 Piece(s) 5 Day(s) or more 104M660.5Stainless Steel1293363345622.5No

₹ 4,371.45

1 Piece(s) 5 Day(s) or more 1017M141414.7[Steel] Steel110711026468.96014235Available

₹ 4,107.22

1 Piece(s) 5 Day(s) or more 1017M141414.7[Steel] Steel19711026468.96014235No

₹ 4,371.45

1 Piece(s) 5 Day(s) or more 1017M141414.7[Steel] Steel21073026468.96014235Available