(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Our standard small size fixed dampers These dampers are available in wide range of shock absorbing properties and sizes up to large thread outer diameter M36.
Part Number |
---|
FK-1210H-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Body Material | Maximum Collision Velocity (m/s) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | O.D. (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,029.93 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | M12 | 12 | 6.86 | [Steel] Steel | 3 | 63 | 6 | 1960 | 9.8 | 60 | 12 | 98 | No |
Loading...
Main Body/Related Parts | Main Body | Construction | Fixed Type | Orifice Structure | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Minimum Collision Velocity(m/s) | 0.3 | Allowable Angular Misalignment Degree(deg) | ±2.5 |
Operating Temperature Range(°C) | -5::70 |
Please check the type/dimensions/specifications of the part FK-1210H-S in the FK Series Small Size series.
Part Number |
---|
FK-0404L-S |
FK-0604H-C |
FK-0604H-S |
FK-1210L-C |
FK-1210L-S |
FK-1210M-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Body Material | Maximum Collision Velocity (m/s) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | O.D. (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,203.78 | 1 Piece(s) | 5 Day(s) or more | 10 | 4 | M4 | 4 | 0.1 | Stainless Steel | 1 | 28.6 | 1 | 214 | 2.5 | 45 | 4 | 4.5 | No | ||
₹ 3,907.18 | 1 Piece(s) | 5 Day(s) or more | 10 | 4 | M6 | 6 | 0.5 | Stainless Steel | 1 | 33 | 3 | 363 | 3 | 45 | 6 | 22.5 | Available | ||
₹ 3,410.27 | 1 Piece(s) | 5 Day(s) or more | 10 | 4 | M6 | 6 | 0.5 | Stainless Steel | 1 | 29 | 3 | 363 | 3 | 45 | 6 | 22.5 | No | ||
₹ 3,294.18 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | M12 | 12 | 6.86 | [Steel] Steel | 1 | 71 | 50 | 1960 | 9.8 | 60 | 12 | 98 | Available | ||
₹ 3,004.49 | 1 Piece(s) | 15 Day(s) or more | 10 | 10 | M12 | 12 | 6.86 | [Steel] Steel | 1 | 63 | 50 | 1960 | 9.8 | 60 | 12 | 98 | No | ||
₹ 3,294.18 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | M12 | 12 | 6.86 | [Steel] Steel | 2 | 71 | 14 | 1960 | 9.8 | 60 | 12 | 98 | Available |