(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

FK Series Large (Part Number)

FK Series Large
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,133₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Our standard large fixed dampers These dampers are available in wide range of shock absorbing properties and from to small thread outer diameter M4.

Part Number
FK-3035L-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

₹ 11,132.35

1 Piece(s) 10 Day(s) or more 1035M30301961171.515601470047.130301176No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed Type Orifice Structure Multi-orifice
Operating Environment Standard Body Material Steel Minimum Collision Velocity(m/s) 0.3
Allowable Angular Misalignment Degree(deg) 2.5 Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part FK-3035L-S in the FK Series Large series.

Product variants

Part Number
FK-2725M-C
FK-2725M-S
FK-3035H-C
FK-3035M-C
FK-3035M-S
FK-3625AL-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

₹ 7,705.27

1 Piece(s) 10 Day(s) or more 1025M2727792137.5105637027.36027539Available

₹ 7,132.76

1 Piece(s) 10 Day(s) or more 1025M2727792117.5105637027.36027539No

₹ 11,985.49

1 Piece(s) 10 Day(s) or more 1035M303019631901731470047.130301176Available

₹ 11,985.49

1 Piece(s) 15 Day(s) or more 1035M303019621903901470047.130301176Available

₹ 11,132.35

1 Piece(s) 10 Day(s) or more 1035M30301962171.53901470047.130301176No

₹ 10,432.98

1 Piece(s) 29 Day(s) or more 1025M3636150115020002500010030361500Available