(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

FK Series Medium Size (Part Number)

FK Series Medium Size
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,911₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Our standard medium size fixed dampers These dampers are available in wide range of shock absorbing properties and sizes from small thread outer diameter M4 to large M36.

Part Number
FK-2022H-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Allowable Angular Misalignment Degree
(deg)
Maximum absorbed amount of energy per minute
(J/min)
Cap

₹ 6,945.16

1 Piece(s) 5 Day(s) or more 1022M202044.13126.515392039.26020±2.5392Available

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed Type Orifice Structure Multi-orifice
Operating Environment Standard Body Material Steel Minimum Collision Velocity(m/s) 0.3
Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part FK-2022H-R in the FK Series Medium Size series.

Product variants

Part Number
FK-2016L-C
FK-2016L-S
FK-2016M-S
FK-2022H-S
FK-2022L-R
FK-2022L-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Allowable Angular Misalignment Degree
(deg)
Maximum absorbed amount of energy per minute
(J/min)
Cap

₹ 5,318.02

1 Piece(s) 5 Day(s) or more 1016M202029.41110230352818.16020±2.5343Available

₹ 4,910.95

1 Piece(s) 10 Day(s) or more 1016M202029.4193230352818.16020±2.5343No

₹ 6,841.43

1 Piece(s) 10 Day(s) or more 1016M202029.429360352818.16020±2.5343No

₹ 6,465.33

1 Piece(s) 5 Day(s) or more 1022M202044.1311215392039.26020±2.5392No

₹ 6,969.27

1 Piece(s) 5 Day(s) or more 1022M202044.11126.573392039.26020±2.5392Available

₹ 6,441.22

1 Piece(s) 13 Day(s) or more 1022M202044.1111273392039.26020±2.5392No