(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Our standard medium size fixed dampers These dampers are available in wide range of shock absorbing properties and sizes from small thread outer diameter M4 to large M36.
Part Number |
---|
FK-2530H-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | O.D. (Ø) | Allowable Angular Misalignment Degree (deg) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,457.05 | 1 Piece(s) | 5 Day(s) or more | 10 | 30 | M25 | 25 | 88.2 | 3 | 158 | 75 | 6370 | 29.4 | 60 | 25 | ±2.5 | 490 | Available |
Loading...
Main Body/Related Parts | Main Body | Construction | Fixed Type | Orifice Structure | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Body Material | Steel | Minimum Collision Velocity(m/s) | 0.3 |
Operating Temperature Range(°C) | -5::70 |
Please check the type/dimensions/specifications of the part FK-2530H-C in the FK Series Medium Size series.
Part Number |
---|
FK-2016M-S |
FK-2022H-R |
FK-2022H-S |
FK-2530L-C |
FK-2530M-C |
FK-2530M-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | O.D. (Ø) | Allowable Angular Misalignment Degree (deg) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,841.43 | 1 Piece(s) | 10 Day(s) or more | 10 | 16 | M20 | 20 | 29.4 | 2 | 93 | 60 | 3528 | 18.1 | 60 | 20 | ±2.5 | 343 | No | ||
₹ 6,945.16 | 1 Piece(s) | 5 Day(s) or more | 10 | 22 | M20 | 20 | 44.1 | 3 | 126.5 | 15 | 3920 | 39.2 | 60 | 20 | ±2.5 | 392 | Available | ||
₹ 6,465.33 | 1 Piece(s) | 5 Day(s) or more | 10 | 22 | M20 | 20 | 44.1 | 3 | 112 | 15 | 3920 | 39.2 | 60 | 20 | ±2.5 | 392 | No | ||
₹ 7,457.05 | 1 Piece(s) | 5 Day(s) or more | 10 | 30 | M25 | 25 | 88.2 | 1 | 158 | 390 | 6370 | 29.4 | 60 | 25 | ±2.5 | 490 | Available | ||
₹ 7,457.05 | 1 Piece(s) | 5 Day(s) or more | 10 | 30 | M25 | 25 | 88.2 | 2 | 158 | 175 | 6370 | 29.4 | 60 | 25 | ±2.5 | 490 | Available | ||
₹ 6,935.40 | 1 Piece(s) | 10 Day(s) or more | 10 | 30 | M25 | 25 | 88.2 | 2 | 140 | 175 | 6370 | 29.4 | 60 | 25 | ±2.5 | 490 | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy