(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
This damper is lightweight because of the main body made of aluminum, and is a property fixed type intended for emergency use.
Part Number |
---|
FED-2010M-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|
₹ 2,136.76 | 1 Piece(s) | 5 Day(s) or more | 10 |
Part Number |
---|
Loading...
Main Body/Related Parts | Main Body | Construction | Fixed Type | Stroke(mm) | 10 |
---|---|---|---|---|---|
External Thread Diameter | M20 | Nominal Mounting Screw [M] | 20 | Max. Absorbed Energy(J) | 19.6 |
Orifice Structure | Variable Groove Orifice Type | Operating Environment | Standard | Body Material | Aluminum |
Maximum Collision Velocity(m/s) | 2 | Minimum Collision Velocity(m/s) | 0.5 | Full Length(mm) | 62.5 |
Maximum Equivalent Mass(kgf) | 30 | Max. Drag Value(N) | 6860 | Piston Rod Return Force (N)(N) | 41.2 |
O.D.(Ø) | 20 | Operating Temperature Range(°C) | -5::70 | Cap | Available |
Please check the type/dimensions/specifications of the part FED-2010M-C in the FED-2010M-C series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy