(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

FA-1010D/FA-1215B Series

FA-1010D/FA-1215B Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,853₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
Small damper that adopts our unique bellofram seal method
Specifications of numbers and types that match the use conditions are available.

Part Number
FA-1010D2-C
FA-1010D3-C
FA-1010D4-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Absorbed Energy
(J)
Maximum Equivalent Mass
(kgf)
Maximum absorbed amount of energy per minute
(J/min)

₹ 2,852.73

1 Piece(s) 10 Day(s) or more 100.981044.1

₹ 2,852.73

1 Piece(s) 15 Day(s) or more 102.051578.4

₹ 2,852.73

1 Piece(s) 10 Day(s) or more 103.232078.4

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed Type Stroke(mm) 10
External Thread Diameter M8 Nominal Mounting Screw [M] 8 Orifice Structure Groove orifice type
Operating Environment Standard Body Material Zinc Alloy Maximum Collision Velocity(m/s) 1
Minimum Collision Velocity(m/s) 0.1 Full Length(mm) 78 Max. Drag Value(N) 980
Piston Rod Return Force (N)(N) 5.88 Max. Operating Cycle(cycle/min) 45 O.D.(Ø) 18
Allowable Angular Misalignment Degree(deg) 2.5 Operating Temperature Range(°C) -10::50 Cap Available