(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FA-0806 Series

FA-0806 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,071₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Our standard characteristic adjustable dampers, with wide outer thread range from M8 to M42, and variable shock absorbing characteristics.

Part Number
FA-0806-C
FA-0806-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length
(mm)
Cap

₹ 5,336.09

1 Piece(s) Same day 1058Available

₹ 5,070.89

1 Piece(s) 5 Day(s) or more 1053No
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length
(mm)
Cap

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 6
External Thread Diameter M8 Nominal Mounting Screw [M] 8 Max. Absorbed Energy(J) 1.4
Orifice Structure Single Orifice Operating Environment Standard Body Material Steel
Maximum Collision Velocity(m/s) 2 Minimum Collision Velocity(m/s) 0.3 Maximum Equivalent Mass(kgf) 15
Max. Drag Value(N) 670 Piston Rod Return Force (N)(N) 9 Max. Operating Cycle(cycle/min) 45
O.D.(Ø) 8 Allowable Angular Misalignment Degree(deg) ±2.5 Maximum absorbed amount of energy per minute(J/min) 36.7
Operating Temperature Range(°C) -5::70
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language