(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

FA-0805 / FA-1005 / FA-1008 /FA-1210 Series (Part Number)

FA-0805 / FA-1005 / FA-1008 /FA-1210 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,089₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Our standard fixed series damper · Other models feature shock absorbing characteristics in wide range of sizes from outer thread diameter M4 to M36.

Part Number
FA-1005PMB1-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Body Material Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

₹ 2,422.53

1 Piece(s) 5 Day(s) or more 105M10100.68[Steel] Steel3257355.88601041.1No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed Type Orifice Structure Single Orifice
Operating Environment Standard Maximum Collision Velocity(m/s) 1 Minimum Collision Velocity(m/s) 0.3
Allowable Angular Misalignment Degree(deg) ±2.5 Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part FA-1005PMB1-S in the FA-0805 / FA-1005 / FA-1008 /FA-1210 Series series.

Product variants

Part Number
FA-0805SB2-C
FA-0805SB2-S
FA-1005PMB1-C
FA-1005PMB2-C
FA-1005PMB2-S
FA-1008PB1-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Body Material Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

₹ 2,221.45

1 Piece(s) 5 Day(s) or more 105M880.68Brass3755884.945822.5Available

₹ 2,088.69

1 Piece(s) 5 Day(s) or more 105M880.68Brass3255884.945822.5No

₹ 2,530.07

1 Piece(s) 15 Day(s) or more 105M10100.68[Steel] Steel3957355.88601041.1Available

₹ 2,554.18

1 Piece(s) 5 Day(s) or more 105M10100.98[Steel] Steel3987355.88601041.1Available

₹ 2,422.91

1 Piece(s) 5 Day(s) or more 105M10100.98[Steel] Steel3287355.88601041.1No

₹ 2,688.29

1 Piece(s) 5 Day(s) or more 108M10100.98[Steel] Steel5377355.88601058.8Available