(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Disc Spring (Heavy Load)
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 8 and 180
● Inner Diameter Minimum/Maximum (mm.) : 4.2 and 92
● Free State Height Minimum/Maximum (mm.) : 0.6 and 14 (depend on product code)
● Material : SUS304-CSP and Spring Steel
[Application]
Disc springs for heavy load are utilized in bolted joints to maintain the desired preload force.
Part Number |
---|
122020122020 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | O.D. D (Ø) | I.D. d (Ø) | Height t + h (mm) | Spring Force P (N) | Plate Thickness t (mm) | Height h (mm) | Surface Treatment | Hardness | Nominal JIS | Nominal No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 138,720.00 | 1 Pack(s) | 100 Pieces Per Package | 9 Day(s) or more | 10 | SUS304-CSP | 90 | 46 | 7 | 28253.4 | 5 | 2 | Gloss finishing | HRC37~46 | 90 | 20 |
Loading...
Load | For Heavy Load | Used Deflection | 0.75h (mm) |
---|
Please check the type/dimensions/specifications of the part 122020122020 in the Disc Spring (Heavy Load) series.
Part Number |
---|
122020122004 |
122020122005 |
122020122006 |
122020122021 |
122020122022 |
122020122023 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Material | O.D. D (Ø) | I.D. d (Ø) | Height t + h (mm) | Spring Force P (N) | Plate Thickness t (mm) | Height h (mm) | Surface Treatment | Hardness | Nominal JIS | Nominal No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10.65 | 1 Piece(s) | 5 Day(s) or more | 10 | SUS304-CSP | 14 | 7.2 | 1.1 | 715.4 | 0.8 | 0.3 | Gloss finishing | HRC37~46 | 14 | 4 | |||
₹ 12.40 | 1 Piece(s) | 5 Day(s) or more | 10 | SUS304-CSP | 16 | 8.2 | 1.25 | 931 | 0.9 | 0.35 | Gloss finishing | HRC37~46 | 16 | 5 | |||
₹ 14.75 | 1 Piece(s) | 5 Day(s) or more | 10 | SUS304-CSP | 18 | 9.2 | 1.4 | 1146.6 | 1 | 0.4 | Gloss finishing | HRC37~46 | 18 | 6 | |||
₹ 310,400.00 | 100 Pieces Per Package | 1 Pack(s) | 9 Day(s) or more | 10 | SUS304-CSP | 100 | 51 | 8.2 | 43178.8 | 6 | 2.2 | Gloss finishing | HRC37~46 | 100 | 21 | ||
₹ 380,800.00 | 100 Pieces Per Package | 1 Pack(s) | 9 Day(s) or more | 10 | SUS304-CSP | 112 | 57 | 8.5 | 39356.8 | 6 | 2.5 | Gloss finishing | HRC37~46 | 112 | 22 | ||
₹ 604,800.00 | 100 Pieces Per Package | 1 Pack(s) | 9 Day(s) or more | 10 | SUS304-CSP | 125 | 64 | 10.6 | 77322 | 8 | 2.6 | Gloss finishing | HRC37~46 | 125 | 23 |