(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Disc Spring (Heavy Load)【1-100 Pieces Per Package】 (Part Number)

Disc Spring (Heavy Load)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Disc Spring (Heavy Load)
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 8 and 180
● Inner Diameter Minimum/Maximum (mm.) : 4.2 and 92
● Free State Height Minimum/Maximum (mm.) : 0.6 and 14 (depend on product code)
● Material : SUS304-CSP and Spring Steel
[Application]
Disc springs for heavy load are utilized in bolted joints to maintain the desired preload force.

 
Part Number
122020122012
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial O.D. D
(Ø)
I.D. d
(Ø)
Height t + h
(mm)
Spring Force P
(N)
Plate Thickness t
(mm)
Height h
(mm)
Surface Treatment Hardness Nominal JIS Nominal No.

₹ 67.20

1 Piece(s) 5 Day(s) or more 10SUS304-CSP35.518.32.84674.620.8Gloss finishingHRC37~4635.512

Loading...

  1. 1

Basic Information

Load For Heavy Load Used Deflection 0.75h (mm)

Please check the type/dimensions/specifications of the part 122020122012 in the Disc Spring (Heavy Load) series.

Product variants

Part Number
122020122004
122020122005
122020122006
122020122013
122020122014
122020122016
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial O.D. D
(Ø)
I.D. d
(Ø)
Height t + h
(mm)
Spring Force P
(N)
Plate Thickness t
(mm)
Height h
(mm)
Surface Treatment Hardness Nominal JIS Nominal No.

₹ 10.65

1 Piece(s) 5 Day(s) or more 10SUS304-CSP147.21.1715.40.80.3Gloss finishingHRC37~46144

₹ 12.40

1 Piece(s) 5 Day(s) or more 10SUS304-CSP168.21.259310.90.35Gloss finishingHRC37~46165

₹ 14.75

1 Piece(s) 5 Day(s) or more 10SUS304-CSP189.21.41146.610.4Gloss finishingHRC37~46186

₹ 105.60

1 Piece(s) 5 Day(s) or more 10SUS304-CSP4020.43.155850.62.250.9Gloss finishingHRC37~464013

₹ 151.20

1 Piece(s) 5 Day(s) or more 10SUS304-CSP4522.43.56928.62.51Gloss finishingHRC37~464514

₹ 25,543.02

100 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10SUS304-CSP5628.54.310231.231.3Gloss finishingHRC37~465616