(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Disc Spring (Heavy Load)
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 8 and 180
● Inner Diameter Minimum/Maximum (mm.) : 4.2 and 92
● Free State Height Minimum/Maximum (mm.) : 0.6 and 14 (depend on product code)
● Material : SUS304-CSP and Spring Steel
[Application]
Disc springs for heavy load are utilized in bolted joints to maintain the desired preload force.
Part Number |
---|
122020122017 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | O.D. D (Ø) | I.D. d (Ø) | Height t + h (mm) | Spring Force P (N) | Plate Thickness t (mm) | Height h (mm) | Surface Treatment | Hardness | Nominal JIS | Nominal No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 40,313.78 | 1 Pack(s) | 100 Pieces Per Package | 9 Day(s) or more | 10 | SUS304-CSP | 63 | 31 | 4.9 | 13494.6 | 3.5 | 1.4 | Gloss finishing | HRC37~46 | 63 | 17 |
Loading...
Load | For Heavy Load | Used Deflection | 0.75h (mm) |
---|
Please check the type/dimensions/specifications of the part 122020122017 in the Disc Spring (Heavy Load) series.
Part Number |
---|
122020122004 |
122020122005 |
122020122006 |
122020122018 |
122020122019 |
122020122020 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Material | O.D. D (Ø) | I.D. d (Ø) | Height t + h (mm) | Spring Force P (N) | Plate Thickness t (mm) | Height h (mm) | Surface Treatment | Hardness | Nominal JIS | Nominal No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10.65 | 1 Piece(s) | 5 Day(s) or more | 10 | SUS304-CSP | 14 | 7.2 | 1.1 | 715.4 | 0.8 | 0.3 | Gloss finishing | HRC37~46 | 14 | 4 | |||
₹ 12.40 | 1 Piece(s) | 5 Day(s) or more | 10 | SUS304-CSP | 16 | 8.2 | 1.25 | 931 | 0.9 | 0.35 | Gloss finishing | HRC37~46 | 16 | 5 | |||
₹ 14.75 | 1 Piece(s) | 5 Day(s) or more | 10 | SUS304-CSP | 18 | 9.2 | 1.4 | 1146.6 | 1 | 0.4 | Gloss finishing | HRC37~46 | 18 | 6 | |||
₹ 60,330.53 | 100 Pieces Per Package | 1 Pack(s) | 9 Day(s) or more | 10 | SUS304-CSP | 71 | 36 | 5.6 | 18482.8 | 4 | 1.6 | Gloss finishing | HRC37~46 | 71 | 18 | ||
₹ 97,881.16 | 100 Pieces Per Package | 1 Pack(s) | 9 Day(s) or more | 10 | SUS304-CSP | 80 | 41 | 6.7 | 30213.4 | 5 | 1.7 | Gloss finishing | HRC37~46 | 80 | 19 | ||
₹ 138,720.00 | 100 Pieces Per Package | 1 Pack(s) | 9 Day(s) or more | 10 | SUS304-CSP | 90 | 46 | 7 | 28253.4 | 5 | 2 | Gloss finishing | HRC37~46 | 90 | 20 |