(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Disc Spring (for Light Loads)
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 8 and 90
● Inner Diameter Minimum/Maximum (mm.) : 4.2 and 46
● Free State Height Minimum/Maximum (mm.) : 0.55 and 6 (depend on product code)
● Material : Spring Steel and SUS304-CSP
● Surface treatment : Gloss finishing and Temper color
[Application]
Disc springs for light load are utilized in bolted joints to maintain the desired preload force.
Part Number |
---|
123020123014 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | O.D. D (Ø) | I.D. d (Ø) | Height t + h (mm) | Spring Force P (N) | Plate Thickness t (mm) | Height h (mm) | Surface Treatment | Hardness | Nominal JIS | Nominal No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 168.80 | 1 Piece(s) | 5 Day(s) or more | 10 | SUS304-CSP | 45 | 22.4 | 3.05 | 3283 | 1.75 | 1.3 | Gloss finishing | HRC37~46 | 45 | 14 |
Loading...
Load | Used for Light load | Used Deflection | 0.75h (mm) |
---|
Please check the type/dimensions/specifications of the part 123020123014 in the Disc Spring (Light Load) series.
Part Number |
---|
123020123004 |
123020123005 |
123020123006 |
123020123015 |
123020123016 |
123020123017 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Material | O.D. D (Ø) | I.D. d (Ø) | Height t + h (mm) | Spring Force P (N) | Plate Thickness t (mm) | Height h (mm) | Surface Treatment | Hardness | Nominal JIS | Nominal No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10.40 | 1 Piece(s) | 5 Day(s) or more | 10 | SUS304-CSP | 14 | 7.2 | 0.9 | 245 | 0.5 | 0.4 | Gloss finishing | HRC37~46 | 14 | 4 | |||
₹ 12.80 | 1 Piece(s) | 5 Day(s) or more | 10 | SUS304-CSP | 16 | 8.2 | 1.05 | 372.4 | 0.6 | 0.45 | Gloss finishing | HRC37~46 | 16 | 5 | |||
₹ 16.00 | 1 Piece(s) | 5 Day(s) or more | 10 | SUS304-CSP | 18 | 9.2 | 1.2 | 509.6 | 0.7 | 0.5 | Gloss finishing | HRC37~46 | 18 | 6 | |||
₹ 200.00 | 1 Piece(s) | 5 Day(s) or more | 10 | SUS304-CSP | 50 | 25.4 | 3.4 | 4282.6 | 2 | 1.4 | Gloss finishing | HRC37~46 | 50 | 15 | |||
₹ 21,260.09 | 100 Pieces Per Package | 1 Pack(s) | 68 Day(s) or more | 10 | SUS304-CSP | 56 | 28.5 | 3.6 | 4018 | 2 | 1.6 | Gloss finishing | HRC37~46 | 56 | 16 | ||
₹ 33,546.47 | 100 Pieces Per Package | 1 Pack(s) | 9 Day(s) or more | 10 | SUS304-CSP | 63 | 31 | 4.25 | 6487.6 | 2.5 | 1.75 | Gloss finishing | HRC37~46 | 63 | 17 |