(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Disc Spring (Light Load)【1-100 Pieces Per Package】 (Part Number)

Disc Spring (Light Load)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Disc Spring (for Light Loads)
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 8 and 90
● Inner Diameter Minimum/Maximum (mm.) : 4.2 and 46
● Free State Height Minimum/Maximum (mm.) : 0.55 and 6 (depend on product code)
● Material : Spring Steel and SUS304-CSP
● Surface treatment : Gloss finishing and Temper color
[Application]
Disc springs for light load are utilized in bolted joints to maintain the desired preload force.

 
Part Number
123020123016
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial O.D. D
(Ø)
I.D. d
(Ø)
Height t + h
(mm)
Spring Force P
(N)
Plate Thickness t
(mm)
Height h
(mm)
Surface Treatment Hardness Nominal JIS Nominal No.

₹ 21,260.09

1 Pack(s)

100 Pieces Per Package

68 Day(s) or more 10SUS304-CSP5628.53.6401821.6Gloss finishingHRC37~465616

Loading...

  1. 1

Basic Information

Load Used for Light load Used Deflection 0.75h (mm)

Please check the type/dimensions/specifications of the part 123020123016 in the Disc Spring (Light Load) series.

Product variants

Part Number
123020123004
123020123005
123020123006
123020123017
123020123018
123020123019
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial O.D. D
(Ø)
I.D. d
(Ø)
Height t + h
(mm)
Spring Force P
(N)
Plate Thickness t
(mm)
Height h
(mm)
Surface Treatment Hardness Nominal JIS Nominal No.

₹ 10.40

1 Piece(s) 5 Day(s) or more 10SUS304-CSP147.20.92450.50.4Gloss finishingHRC37~46144

₹ 12.80

1 Piece(s) 5 Day(s) or more 10SUS304-CSP168.21.05372.40.60.45Gloss finishingHRC37~46165

₹ 16.00

1 Piece(s) 5 Day(s) or more 10SUS304-CSP189.21.2509.60.70.5Gloss finishingHRC37~46186

₹ 33,546.47

100 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10SUS304-CSP63314.256487.62.51.75Gloss finishingHRC37~466317

₹ 50,383.18

100 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10SUS304-CSP71364.56046.62.52Gloss finishingHRC37~467118

₹ 81,436.15

100 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10SUS304-CSP80415.39437.432.3Gloss finishingHRC37~468019