(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disc Spring (Light Load)【1-100 Pieces Per Package】

Disc Spring (Light Load)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Disc Spring (for Light Loads)
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 8 and 90
● Inner Diameter Minimum/Maximum (mm.) : 4.2 and 46
● Free State Height Minimum/Maximum (mm.) : 0.55 and 6 (depend on product code)
● Material : Spring Steel and SUS304-CSP
● Surface treatment : Gloss finishing and Temper color
[Application]
Disc springs for light load are utilized in bolted joints to maintain the desired preload force.

 
Part Number
123020123001
123020123002
123020123003
123020123004
123020123005
123020123006
123020123007
123020123008
123020123009
123020123010
123020123011
123020123012
123020123013
123020123014
123020123015
123020123016
123020123017
123020123018
123020123019
123020123020
123700323002
123700323005
123700323006
123700323010
123700323011
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial O.D. D
(Ø)
I.D. d
(Ø)
Height t + h
(mm)
Spring Force P
(N)
Plate Thickness t
(mm)
Height h
(mm)
Surface Treatment Hardness Nominal JIS Nominal No.

₹ 8.00

1 Piece(s) 5 Day(s) or more 10SUS304-CSP84.20.55107.80.30.25Gloss finishingHRC37~4681

₹ 8.00

1 Piece(s) 5 Day(s) or more 10SUS304-CSP105.20.7186.20.40.3Gloss finishingHRC37~46102

₹ 8.00

1 Piece(s) 5 Day(s) or more 10SUS304-CSP12.56.20.85264.60.50.35Gloss finishingHRC37~4612.53

₹ 10.40

1 Piece(s) 5 Day(s) or more 10SUS304-CSP147.20.92450.50.4Gloss finishingHRC37~46144

₹ 12.80

1 Piece(s) 5 Day(s) or more 10SUS304-CSP168.21.05372.40.60.45Gloss finishingHRC37~46165

₹ 16.00

1 Piece(s) 5 Day(s) or more 10SUS304-CSP189.21.2509.60.70.5Gloss finishingHRC37~46186

₹ 18.40

1 Piece(s) 5 Day(s) or more 10SUS304-CSP2010.21.35666.40.80.55Gloss finishingHRC37~46207

₹ 23.20

1 Piece(s) 5 Day(s) or more 10SUS304-CSP22.511.21.456370.80.65Gloss finishingHRC37~4622.58

₹ 29.60

1 Piece(s) 5 Day(s) or more 10SUS304-CSP2512.21.6774.20.90.7Gloss finishingHRC37~46259

₹ 28.44

1 Piece(s) 5 Day(s) or more 10SUS304-CSP2814.21.81019.210.8Gloss finishingHRC37~462810

₹ 52.00

1 Piece(s) 5 Day(s) or more 10SUS304-CSP31.516.32.151724.81.250.9Gloss finishingHRC37~4631.511

₹ 74.40

1 Piece(s) 5 Day(s) or more 10SUS304-CSP35.518.32.251528.81.251Gloss finishingHRC37~4635.512

₹ 119.20

1 Piece(s) 5 Day(s) or more 10SUS304-CSP4020.42.6523521.51.15Gloss finishingHRC37~464013

₹ 168.80

1 Piece(s) 5 Day(s) or more 10SUS304-CSP4522.43.0532831.751.3Gloss finishingHRC37~464514

₹ 200.00

1 Piece(s) 5 Day(s) or more 10SUS304-CSP5025.43.44282.621.4Gloss finishingHRC37~465015

₹ 21,260.09

1 Pack(s)

100 Pieces Per Package

23 Day(s) or more 10SUS304-CSP5628.53.6401821.6Gloss finishingHRC37~465616

₹ 33,546.47

1 Pack(s)

50 Pieces Per Package

9 Day(s) or more 10SUS304-CSP63314.256487.62.51.75Gloss finishingHRC37~466317

₹ 50,383.18

1 Pack(s)

50 Pieces Per Package

9 Day(s) or more 10SUS304-CSP71364.56046.62.52Gloss finishingHRC37~467118

₹ 81,436.15

1 Pack(s)

50 Pieces Per Package

9 Day(s) or more 10SUS304-CSP80415.39437.432.3Gloss finishingHRC37~468019

₹ 99,666.45

1 Pack(s)

50 Pieces Per Package

9 Day(s) or more 10SUS304-CSP9046612700.83.52.5Gloss finishingHRC37~469020

₹ 8.00

1 Piece(s) 5 Day(s) or more 10Spring Steel105.20.7205.90.40.3Temper colorHRC43~50102

₹ 9.60

1 Piece(s) 5 Day(s) or more 10Spring Steel168.21.05411.90.60.45Temper colorHRC43~50165

₹ 12.00

1 Piece(s) 5 Day(s) or more 10Spring Steel189.21.2568.80.70.5Temper colorHRC43~50186

₹ 31.20

1 Piece(s) 5 Day(s) or more 10Spring Steel2814.21.81127.810.8Temper colorHRC43~502810

₹ 40.80

1 Piece(s) 5 Day(s) or more 10Spring Steel31.516.32.151912.31.250.9Temper colorHRC43~5031.511

Loading...

  1. 1

Basic Information

Load Used for Light load Used Deflection 0.75h (mm)
X
whatsapp-qr whatsapp-icon