(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
UltraSpring control loading at two-points: Load @ Standard Height and Load @ Allowable Height (= height @ compressed length). Therefore, UltraSpring maintain their load characteristics closer to their calculated life based on these general allowable maximum deflections.
[Accurate Quality Control]
All UltraSpring products manufactured by Accurate Inc. have lot numbers and full traceability.
Part Number |
---|
DC143 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 65.09 | 20 Piece(s) | 5 Day(s) or more | 10 | 4.7 | 0.95 | 1.45 | 3.54 | 2.383 | 1.51~4.50 | 2.65 | SUS304WPB | 0.25 | Not Grounded | 10.5 | 3.92 | 1.78 | 1.2 | 2.9 | - |
Loading...
Please check the type/dimensions/specifications of the part DC143 in the Ultra Spring Compression Coil Spring series.
Part Number |
---|
C104 |
C105 |
C106 |
DC144 |
DC145 |
DC146 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 56.80 | 20 Piece(s) | 5 Day(s) or more | 10 | 11 | 2.6 | 3 | 4 | 0.098 | ~1.50 | 0.69 | SUS304WPB | 0.2 | Not Grounded | 8.5 | 6 | 0.49 | 2.8 | 1.9 | - | ||
₹ 56.80 | 20 Piece(s) | 5 Day(s) or more | 10 | 16 | 3.54 | 4 | 4.57 | 0.069 | ~1.50 | 0.78 | SUS304WPB | 0.23 | Not Grounded | 8.5 | 8.86 | 0.49 | 3.77 | 2.2 | - | ||
₹ 56.80 | 20 Piece(s) | 5 Day(s) or more | 10 | 6 | 1.6 | 2 | 2.88 | 0.314 | ~1.50 | 0.98 | SUS304WPB | 0.2 | Not Grounded | 9.5 | 4.12 | 0.59 | 1.8 | 2.1 | - | ||
₹ 98.82 | 20 Piece(s) | 5 Day(s) or more | 10 | 6.6 | 0.95 | 1.45 | 4.9 | 1.618 | 1.51~4.50 | 2.65 | SUS304WPB | 0.25 | Not Grounded | 14.5 | 5.45 | 1.78 | 1.2 | 3.9 | - | ||
₹ 98.82 | 20 Piece(s) | 5 Day(s) or more | 10 | 9.4 | 0.95 | 1.45 | 6.88 | 1.098 | 1.51~4.50 | 2.65 | SUS304WPB | 0.25 | Not Grounded | 20.5 | 7.7 | 1.78 | 1.2 | 5.4 | - | ||
₹ 98.82 | 20 Piece(s) | 5 Day(s) or more | 10 | 17.5 | 3.6 | 4.4 | 8.68 | 0.422 | 1.51~4.50 | 3.56 | SUS304WPB | 0.4 | Not Grounded | 10.5 | 12.21 | 2.14 | 4 | 4.6 | - |