(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
UltraSpring control loading at two-points: Load @ Standard Height and Load @ Allowable Height (= height @ compressed length). Therefore, UltraSpring maintain their load characteristics closer to their calculated life based on these general allowable maximum deflections.
[Accurate Quality Control]
All UltraSpring products manufactured by Accurate Inc. have lot numbers and full traceability.
Part Number |
---|
DC506 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 83.00 | 20 Piece(s) | Available | 5 Day(s) or more | 10 | 30 | 4.5 | 5.5 | 11.44 | 0.412 | 4.51~8.50 | 7.26 | SWP-B | 0.5 | Grounded | 14.5 | 18.8 | 4.39 | 5 | 7.3 | - |
Loading...
Please check the type/dimensions/specifications of the part DC506 in the Ultra Spring Compression Coil Spring series.
Part Number |
---|
C104 |
C105 |
C106 |
DC507 |
DC508 |
DC509 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 56.80 | 20 Piece(s) | 5 Day(s) or more | 10 | 11 | 2.6 | 3 | 4 | 0.098 | ~1.50 | 0.69 | SUS304WPB | 0.2 | Not Grounded | 8.5 | 6 | 0.49 | 2.8 | 1.9 | - | ||
₹ 56.80 | 20 Piece(s) | 5 Day(s) or more | 10 | 16 | 3.54 | 4 | 4.57 | 0.069 | ~1.50 | 0.78 | SUS304WPB | 0.23 | Not Grounded | 8.5 | 8.86 | 0.49 | 3.77 | 2.2 | - | ||
₹ 56.80 | 20 Piece(s) | 5 Day(s) or more | 10 | 6 | 1.6 | 2 | 2.88 | 0.314 | ~1.50 | 0.98 | SUS304WPB | 0.2 | Not Grounded | 9.5 | 4.12 | 0.59 | 1.8 | 2.1 | - | ||
₹ 179.85 | 20 Piece(s) | 5 Day(s) or more | 10 | 44.5 | 4.5 | 5.5 | 17.03 | 0.275 | 4.51~8.50 | 7.26 | SWP-B | 0.5 | Grounded | 20.5 | 27.92 | 4.39 | 5 | 10.3 | - | ||
₹ 60.91 | 20 Piece(s) | 5 Day(s) or more | 10 | 9.4 | 4.5 | 5.5 | 4.2 | 1.461 | 4.51~8.50 | 7.26 | SWP-B | 0.5 | Grounded | 5.5 | 6.26 | 4.39 | 5 | 2.8 | - | ||
₹ 83.00 | 20 Piece(s) | Available | 5 Day(s) or more | 10 | 14 | 4.5 | 5.5 | 5.83 | 0.932 | 4.51~8.50 | 7.26 | SWP-B | 0.5 | Grounded | 7.5 | 9.07 | 4.39 | 5 | 3.8 | - |