(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ultra Spring Compression Coil Spring (Part Number)

Ultra Spring Compression Coil Spring

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ultra Spring Compression Coil Spring
  • Ultra Spring Compression Coil Spring
  • Ultra Spring Compression Coil Spring
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      50₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Package items among VONA in-stock items are sold separately (Available for individual purchase).
  • The price of this product varies (downward) depending on quantity. For details, confirm with "price check".
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

UltraSpring control loading at two-points: Load @ Standard Height and Load @ Allowable Height (= height @ compressed length). Therefore, UltraSpring maintain their load characteristics closer to their calculated life based on these general allowable maximum deflections.

[Accurate Quality Control]
All UltraSpring products manufactured by Accurate Inc. have lot numbers and full traceability.

 

Part Number
C205
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil Internal Diameter ID
(Ø)
Coil Outer Diameter OD
(Ø)
Height H2 in Allowable Load
(mm)
Spring Constant K
(N/mm)
Allowable Load(Range Specification)
(N)
Allowable Load P2
(N)
Material Wire diameter d
(Ø)
End Face State Total coils Nt Load Height H1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Solid Height Hs
(mm)
Ordering Unit
(piece)

₹ 83.00

20 Piece(s) Available 5 Day(s) or more 10133.659.292.8838.51~16.0010.69SUS304WPB0.7Not Grounded1110.696.674.38.4-

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part C205 in the Ultra Spring Compression Coil Spring series.

Product variants

Part Number
C104
C105
C106
C206
C207
C208
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil Internal Diameter ID
(Ø)
Coil Outer Diameter OD
(Ø)
Height H2 in Allowable Load
(mm)
Spring Constant K
(N/mm)
Allowable Load(Range Specification)
(N)
Allowable Load P2
(N)
Material Wire diameter d
(Ø)
End Face State Total coils Nt Load Height H1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Solid Height Hs
(mm)
Ordering Unit
(piece)

₹ 56.80

20 Piece(s) 5 Day(s) or more 10112.6340.098~1.500.69SUS304WPB0.2Not Grounded8.560.492.81.9-

₹ 56.80

20 Piece(s) 5 Day(s) or more 10163.5444.570.069~1.500.78SUS304WPB0.23Not Grounded8.58.860.493.772.2-

₹ 56.80

20 Piece(s) 5 Day(s) or more 1061.622.880.314~1.500.98SUS304WPB0.2Not Grounded9.54.120.591.82.1-

₹ 114.40

20 Piece(s) 5 Day(s) or more 10388.41015.860.4818.51~16.0010.64SUS304WPB0.8Grounded11.523.756.779.29.2-

₹ 98.82

20 Piece(s) 5 Day(s) or more 10325.16.516.510.7068.51~16.0010.93SUS304WPB0.7Grounded1722.286.865.812.6-

₹ 56.80

20 Piece(s) 5 Day(s) or more 10116.486.512.5118.51~16.0011.28SUS304WPB0.8Grounded5.758.197.067.24.6-