(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ultra Spring Extension Coil Spring (Part Number)

Ultra Spring Extension Coil Spring

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ultra Spring Extension Coil Spring
  • Ultra Spring Extension Coil Spring
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      57₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Standard springs that are produced by accurate quality control.
These springs are controlled by measuring loading at two points: allowable load and independently established standard load—in addition to the required dimensions.
All products have lot numbers and full traceability.

 

Part Number
DE217
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Allowable Load(Range Specification)
(N)
Allowable Load P2
(N)
Length L2 in Allowable Load
(mm)
Free Length Lf
(mm)
O.D. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant K
(N/mm)
Load Length L1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Wire diameter d
(Ø)
Total coils Nt Maximum Elastic Curve Equation
(mm)
Ordering Unit
(piece)

₹ 134.33

20 Piece(s) 5 Day(s) or more 10SUS304WPB1.26~3.502.8941.120.94.40.6770.10831.071.7840.431.520.2-

Loading...

  1. 1
 

Basic Information

Hook Type Reverse Hook Hook Facing Angle 180°