(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Standard springs that are produced by accurate quality control.
These springs are controlled by measuring loading at two points: allowable load and independently established standard load—in addition to the required dimensions.
All products have lot numbers and full traceability.
Part Number |
---|
DE154 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Length L2 in Allowable Load (mm) | Free Length Lf (mm) | O.D. OD (Ø) | Initial Tension Pi (N) | Spring Constant K (N/mm) | Load Length L1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Wire diameter d (Ø) | Total coils Nt | Maximum Elastic Curve Equation (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 134.33 | 20 Piece(s) | 5 Day(s) or more | 10 | SUS304WPB | 1.26~3.50 | 1.37 | 19.3 | 11.9 | 2.25 | 0.392 | 0.133 | 15.66 | 0.89 | 2 | 0.25 | 31.5 | 7.4 | - |
Loading...
Hook Type | Reverse Hook | Hook Facing Angle | 180° |
---|
Please check the type/dimensions/specifications of the part DE154 in the Ultra Spring Extension Coil Spring series.
Part Number |
---|
DE004 |
DE006 |
DE007 |
DE155 |
DE156 |
DE158 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Material | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Length L2 in Allowable Load (mm) | Free Length Lf (mm) | O.D. OD (Ø) | Initial Tension Pi (N) | Spring Constant K (N/mm) | Load Length L1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Wire diameter d (Ø) | Total coils Nt | Maximum Elastic Curve Equation (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 123.00 | 20 Piece(s) | Available | 9 Day(s) or more | 10 | SUS304WPB | ~1.25 | 0.16 | 24.7 | 8.7 | 1.3 | 0.029 | 0.008 | 17.34 | 0.1 | 1.2 | 0.1 | 62.5 | 16 | 20 | |
₹ 142.85 | 20 Piece(s) | 5 Day(s) or more | 10 | SUS304WPB | ~1.25 | 0.16 | 6.2 | 3.5 | 1.3 | 0.029 | 0.047 | 4.95 | 0.1 | 1.2 | 0.1 | 10.5 | 2.7 | 20 | ||
₹ 123.00 | 20 Piece(s) | Available | 9 Day(s) or more | 10 | SUS304WPB | ~1.25 | 0.16 | 6.9 | 3.7 | 1.3 | 0.029 | 0.04 | 5.43 | 0.1 | 1.2 | 0.1 | 12.5 | 3.2 | 20 | |
₹ 134.33 | 20 Piece(s) | 5 Day(s) or more | 10 | SUS304WPB | 1.26~3.50 | 1.37 | 23.1 | 13.9 | 2.25 | 0.392 | 0.106 | 18.62 | 0.89 | 2 | 0.25 | 39.5 | 9.2 | - | ||
₹ 134.33 | 20 Piece(s) | 5 Day(s) or more | 10 | SUS304WPB | 1.26~3.50 | 1.37 | 28 | 16.4 | 2.25 | 0.392 | 0.084 | 22.31 | 0.89 | 2 | 0.25 | 49.5 | 11.6 | - | ||
₹ 134.33 | 20 Piece(s) | 5 Day(s) or more | 10 | SUS304WPB | 1.26~3.50 | 1.37 | 42.5 | 24 | 2.25 | 0.392 | 0.053 | 33.49 | 0.89 | 2 | 0.25 | 79.5 | 18.5 | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy