(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]· Sprocket for ladder chains with pitch of 4.8 mm and SWP (hard steel wire). Made from polyacetal (white). Choose from a lineup of sprockets with between 10 and 30 teeth.
Sprocket Shape | Shape B | Number of Teeth(T) | 18 | Shaft Bore Dia. d(mm) | 6 |
---|---|---|---|---|---|
Number of Strands | 1 | Material | Engineering Plastic | Chain Type | Ladder chain |
Type | Pilot Holes Types | Shaft Type | Standard Pilot Holes | Surface Treatment | No |
Shaft hole accuracy | H8 |
Please check the type/dimensions/specifications of the part SW48D18-B in the Sprocket for ladder chain SW48D series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy