(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Internal Gear IS

Internal Gear IS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,589₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Small module internal gear for module 0.5 / 0.8 / 1.0.
Outer diameter tolerance is finished to h8, and it can be used as it is in the hole of the housing etc. Material: C3713P, C3604B, S45C.

Part Number
IS50B80A-0360
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 2,589.47

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Module 0.5 Material C3604B/C3713P The Number of Teeth(Teeth) 80
Reference diameter(mm) 40 Tip Dia.(mm) 39 Tooth Width(mm) 3
Outer Diameter, Hub Outside Diameter(mm) 60 Pilot Hole Product, Completed Product Finished product Shaft hole finished Internal Gear

Please check the type/dimensions/specifications of the part IS50B80A-0360 in the Internal Gear IS series.

X
whatsapp-qr whatsapp-icon