(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ The coefficient of friction is low (Approx. 40% down)
・ The generation of static electricity is drastically reduced, and it is difficult for dust and foreign objects to adhere (Less than half)
・ Lower sliding resistance with other resins (POM, PET, etc.) (Less than half)
・ Lubrication-free, long-term maintenance-free
・ Free-cutting
・ The basic physical properties of ultra-high molecular weight polyethylene (natural product) are not impaired at all
・ Pure white and hygienic
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) |
---|---|---|---|---|---|
₹ 5,969.15 | 1 Piece(s) | 10 Day(s) or more | 3 | ||
₹ 7,762.58 | 1 Piece(s) | 10 Day(s) or more | 4 | ||
₹ 6,120.49 | 1 Piece(s) | 10 Day(s) or more | 3 | ||
₹ 7,982.25 | 1 Piece(s) | 10 Day(s) or more | 4 | ||
₹ 2,844.33 | 1 Piece(s) | 10 Day(s) or more | 3 | ||
₹ 3,064.00 | 1 Piece(s) | 10 Day(s) or more | 3 | ||
₹ 3,361.35 | 1 Piece(s) | 10 Day(s) or more | 3 | ||
₹ 7,162.55 | 1 Piece(s) | 10 Day(s) or more | 2 | ||
₹ 13,791.20 | 1 Piece(s) | 10 Day(s) or more | 4 | ||
₹ 11,555.75 | 1 Piece(s) | 10 Day(s) or more | 2 | ||
₹ 22,509.31 | 1 Piece(s) | 10 Day(s) or more | 4 | ||
₹ 14,908.25 | 1 Piece(s) | 17 Day(s) or more | 2 | ||
₹ 29,214.33 | 1 Piece(s) | 17 Day(s) or more | 4 | ||
₹ 6,644.20 | 1 Piece(s) | 10 Day(s) or more | 2.5 | ||
₹ 2,919.35 | 1 Piece(s) | 10 Day(s) or more | 3 | ||
₹ 3,140.35 | 1 Piece(s) | 10 Day(s) or more | 3 | ||
₹ 51,039.75 | 1 Piece(s) | 10 Day(s) or more | 50 | ||
₹ 22,881.67 | 1 Piece(s) | 10 Day(s) or more | 50 | ||
₹ 51,039.75 | 1 Piece(s) | 10 Day(s) or more | 50 |
Loading...
Type | Engineering Plastic Rails |