(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Chain Guide | Material | Aluminum |
---|---|---|---|
Chain Used (Display other than JIS) | CZ5,CY5 | Length(m) | 4 |
Types | Aluminum frame with steel rail | - | - |
Caution
Loading...
Type | Chain Guide | Material | Aluminum |
---|---|---|---|
Chain Used (Display other than JIS) | CZ5,CY5 | Length(m) | 4 |
Types | Aluminum frame with steel rail | - | - |
Loading...
Type | Chain Guide | Material | Aluminum |
---|---|---|---|
Chain Used (Display other than JIS) | CZ5,CY5 | Length(m) | 4 |
Types | Aluminum frame with steel rail | - | - |
Acceleration / carrier chain use aluminum frame series is designed in consideration of stable running of the chain, treated with alumite, strong against rust and good in appearance.
Loading...
Type | Chain Guide | Material | Aluminum |
---|---|---|---|
Chain Used (Display other than JIS) | CZ5,CY5 | Length(m) | 4 |
Types | Aluminum frame with steel rail | - | - |
Caution
Loading...
Loading...
Loading...
Type | Chain Guide | Material | Aluminum |
---|---|---|---|
Chain Used (Display other than JIS) | CZ5,CY5 | Length(m) | 4 |
Types | Aluminum frame with steel rail | - | - |
Type | Chain Guide | Material | Aluminum | Chain Used (Display other than JIS) | CZ5,CY5 |
---|---|---|---|---|---|
Length(m) | 4 | Types | Aluminum frame with steel rail |
Please check the type/dimensions/specifications of the part CZ5AFS in the Aluminum Frame for Faster Carrier Chains, Type 5 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy