(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Frame for Faster Carrier Chains, Type 3

Aluminum Frame for Faster Carrier Chains, Type 3
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      206,530₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Acceleration / carrier chain use aluminum frame series is designed in consideration of stable running of the chain, treated with alumite, strong against rust and good in appearance.

[Features]
· Acceleration / carrier chain use aluminum frame series has drive and shape designed for stable chain running · With a nut groove allowing for free mounting of return part, leg part, stopper, sensor, etc.
· Chain dedicated aluminum frame, and aluminum side frame are treated with alumite, strong against rust, good in appearance, with dedicated return guide, bracket and mounting nut standardized, making design easier.

Part Number
C3AFT
CZ3AFS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTypes

₹ 206,530.15

1 Piece(s) 7 Day(s) or more Aluminum Extrusions

₹ 216,662.44

1 Piece(s) 7 Day(s) or more Aluminum frame with steel rail
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTypes

Loading...

  1. 1

Basic Information

Type Chain Guide Material Aluminum Chain Used (Display other than JIS) CZ3,CY3
Length(m) 3
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list