(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 26/5/2024 to 4:30 (IST) 27/5/2024. We apologize for the inconvenience.
  • Due to the state election, our head office and warehouse in Gurgaon will be closed on Saturday, May 25th.

Fitlink Roller Chain (Standard Roller Chain) Single-Row (Part Number)

Fitlink Roller Chain (Standard Roller Chain) Single-Row
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      96₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard roller chain of JIS/ANSI/BS standard. It is used in various industries for transmission and drive of various equipment.

Features

●A JIS standard product.

Specification

●Number of Columns:1

Materials

●Steel
Part Number
FT40-84J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Number Pitch Material Max. Allowable Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code

₹ 977.45

1 Piece(s) 6 Day(s) or more 10-12.7Steel~99401Rivet type84 (jl included)18.1-7.927.9584No. 40 of Roller Chain18.11640.5410-8345

Loading...

  1. 1
 

Basic Information

Type Standard Chains Number of Strands 1

Please check the type/dimensions/specifications of the part FT40-84J in the Fitlink Roller Chain (Standard Roller Chain) Single-Row series.

Product variants

Part Number
100-OL
120-JL
120-OL
FT40-86J
FT40-88J
FT40-8J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal Number Pitch Material Max. Allowable Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code

₹ 570.00

1 Piece(s) 5 Day(s) or more -100-Steel------OL(Offset Link)--------

₹ 636.00

1 Piece(s) 5 Day(s) or more -120-Steel------JL (Joint Link)--------

₹ 6,137.00

1 Piece(s) 10 Day(s) or more -120-Steel------OL(Offset Link)--------

₹ 855.56

1 Piece(s) 6 Day(s) or more 10-12.7Steel~99401Rivet type86 (jl included)18.1-7.927.9586No. 40 of Roller Chain18.11655.8410-8353

₹ 1,008.02

1 Piece(s) 6 Day(s) or more 10-12.7Steel~99401Rivet type88 (jl included)18.1-7.927.9588No. 40 of Roller Chain18.11671410-8361

₹ 285.99

1 Piece(s) 6 Day(s) or more 10-12.7Steel~99401Rivet type8 (jl included)18.1-7.927.958No. 40 of Roller Chain18.1161410-8370