(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
High rigidity with high precision pin and dry metal to minimize backlash.
[Features]
· The rigidity of each component is very high, and backlash extremely small due to high precision pin and dry metal.
· As it is universal type, the shaft reaction force due to installation error is extremely small.
· With damping effect due to sliding friction surface of pin and dry metal.
Part Number |
---|
CPU-36-A-9B-14B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,244.56 | 1 Piece(s) | 7 Day(s) or more | 10 | 5.01~10.00 | 9 | 14 | 36 | 44 | 2001~4000 | High torsional rigidity / High Torque / High accuracy / Low Inertia Moment | 10 | 3500 | 0.21~0.40 | 0.4 | 4 | 1.64 × 10-5 |
Loading...
Type | Standard Type | Body Material | Aluminum | Application | Standard / Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -30::100 |