(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Paraflex CPE· CPU Model (Part Number)

Paraflex CPE· CPU Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,249₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

High rigidity with high precision pin and dry metal to minimize backlash.

[Features]
· The rigidity of each component is very high, and backlash extremely small due to high precision pin and dry metal.
· As it is universal type, the shaft reaction force due to installation error is extremely small.
· With damping effect due to sliding friction surface of pin and dry metal.

Part Number
CPU-36-A-11B-18B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Hole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg・m2)

₹ 8,244.56

1 Piece(s) 7 Day(s) or more 105.01~10.00111836442001~4000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment1035000.21~0.400.441.64 × 10-5

Loading...

  1. 1

Basic Information

Type Standard Type Body Material Aluminum Application Standard / Servo Motor / Stepping Motor
Operating Temperature Range(°C) -30::100