(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
High rigidity with high precision pin and dry metal to minimize backlash.
[Features]
· The rigidity of each component is very high, and backlash extremely small due to high precision pin and dry metal.
· As it is universal type, the shaft reaction force due to installation error is extremely small.
· With damping effect due to sliding friction surface of pin and dry metal.
Part Number |
---|
CPU-26-A-8B-8B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,993.38 | 1 Piece(s) | 15 Day(s) or more | 10 | 1.01~3.00 | 8 | 8 | 26 | 36 | 2001~4000 | High torsional rigidity / High Torque / High accuracy / Low Inertia Moment | 2.2 | 4000 | 0.21~0.40 | 0.3 | 4 | 3.57 × 10-6 |
Loading...
Type | Standard Type | Body Material | Aluminum | Application | Standard / Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -30::100 |
Please check the type/dimensions/specifications of the part CPU-26-A-8B-8B in the Paraflex CPE· CPU Model series.
Part Number |
---|
CPE-19-3B-6.35B |
CPE-19-3B-6B |
CPE-19-3B-7B |
CPU-26-A-8B-9.525B |
CPU-26-A-8B-9B |
CPU-26-A-9.525B-10B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,248.89 | 1 Piece(s) | 7 Day(s) or more | 10 | 0.05~1.00 | 3 | 6.35 | 19 | 19.4 | 4001~10000 | Small / Low Inertia Moment / High accuracy / High Torque / High torsional rigidity | 0.4 | 6000 | 0.02~0.2 | 0.2 | 1 | 0.69×10-6 | ||
₹ 4,248.89 | 1 Piece(s) | 7 Day(s) or more | 10 | 0.05~1.00 | 3 | 6 | 19 | 19.4 | 4001~10000 | Small / Low Inertia Moment / High accuracy / High Torque / High torsional rigidity | 0.4 | 6000 | 0.02~0.2 | 0.2 | 1 | 0.69×10-6 | ||
₹ 4,248.89 | 1 Piece(s) | 7 Day(s) or more | 10 | 0.05~1.00 | 3 | 7 | 19 | 19.4 | 4001~10000 | Small / Low Inertia Moment / High accuracy / High Torque / High torsional rigidity | 0.4 | 6000 | 0.02~0.2 | 0.2 | 1 | 0.69×10-6 | ||
₹ 6,993.38 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.01~3.00 | 8 | 9.525 | 26 | 36 | 2001~4000 | Low Inertia Moment / High accuracy / High Torque / High torsional rigidity | 2.2 | 4000 | 0.21~0.40 | 0.3 | 4 | 3.57 × 10-6 | ||
₹ 6,993.38 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.01~3.00 | 8 | 9 | 26 | 36 | 2001~4000 | Low Inertia Moment / High accuracy / High Torque / High torsional rigidity | 2.2 | 4000 | 0.21~0.40 | 0.3 | 4 | 3.57 × 10-6 | ||
₹ 6,993.38 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.01~3.00 | 9.525 | 10 | 26 | 36 | 2001~4000 | Low Inertia Moment / High accuracy / High Torque / High torsional rigidity | 2.2 | 4000 | 0.21~0.40 | 0.3 | 4 | 3.57 × 10-6 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy