(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
· Mini Flexible Shaft Coupling BAUMANN MINI FLEX ZG/LM model.
· The LM model uses an aluminum alloy as the hub material and stainless steel for the coil spring.
· The ZG model uses a zinc alloy as the hub material and steel wire for the coil spring.
· Hexagon head set screw material for ZG/LM is Alloy steel use surface finishing is black coating.
· Application: Encoder, Stepping Motor.
· Standard bore-drilled products do not have keyways.
· Allows angular deflection up to 14°
· Operating Temperature Range: -40 to 120 °C
Part Number |
---|
ZG-6 6-6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,113.35 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 6 | 12 | 25 | 0.05~1.00 | - | 2001~4000 | Alloy | 0.15 | 5 | 0.5 | 0.41~1.0 | 3000 | 0.5 | 1.95×10-7 |
Loading...
Type | Bellows Type | Application | Stepping Motor / Encoder | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Product Category | Coupling body | Operating Temperature Range(°C) | -40::120 |
Please check the type/dimensions/specifications of the part ZG-6 6-6 in the Baumann Mini Flex series.
Part Number |
---|
LM-14 10-10 |
LM-14-1 |
LM-6 |
LM-6-1 |
LM-9 |
ZG-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,335.16 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 10 | 26 | 50 | 1.01~3.00 | - | 4001~10000 | Aluminum | 2 | 8 | 3 | 1.1~3.0 | 6000 | 1 | 7.65×10-6 | ||
₹ 6,426.53 | 1 Piece(s) | 8 Day(s) or more | 10 | - | - | 26 | 70 | 1.01~3.00 | Shaft hole Unfinished | 4001~10000 | Aluminum | 2 | 14 | 4.5 | 3.1~5.0 | 6000 | 1.5 | 9.44×10-6 | ||
₹ 3,885.13 | 1 Piece(s) | 8 Day(s) or more | 10 | - | - | 14 | 35 | 0.05~1.00 | Shaft hole Unfinished | 4001~10000 | Aluminum | 0.5 | 8 | 1 | 0.41~1.0 | 6000 | 1 | 5.10×10-7 | ||
₹ 4,194.27 | 1 Piece(s) | 8 Day(s) or more | 10 | - | - | 14 | 50 | 0.05~1.00 | Shaft hole Unfinished | 4001~10000 | Aluminum | 0.5 | 14 | 3 | 1.1~3.0 | 6000 | 1.5 | 7.65×10-7 | ||
₹ 4,369.27 | 1 Piece(s) | 8 Day(s) or more | 10 | - | - | 20 | 40 | 0.05~1.00 | Shaft hole Unfinished | 4001~10000 | Aluminum | 1 | 8 | 2.5 | 1.1~3.0 | 6000 | 1 | 2.55×10-6 | ||
₹ 2,489.64 | 1 Piece(s) | 5 Day(s) or more | 10 | - | - | 16 | 35 | 0.05~1.00 | Shaft hole Unfinished | 2001~4000 | Alloy | 0.5 | 8 | 1 | 0.41~1.0 | 3000 | 1 | 1.02×10-6 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy