(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Baumann Mini Flex (Part Number)

Baumann Mini Flex
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,464₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

· Mini Flexible Shaft Coupling BAUMANN MINI FLEX ZG/LM model.
· The LM model uses an aluminum alloy as the hub material and stainless steel for the coil spring.
· The ZG model uses a zinc alloy as the hub material and steel wire for the coil spring.
· Hexagon head set screw material for ZG/LM is Alloy steel use surface finishing is black coating.
· Application: Encoder, Stepping Motor.
· Standard bore-drilled products do not have keyways.
· Allows angular deflection up to 14°
· Operating Temperature Range: -40 to 120 °C

Part Number
LM-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

₹ 5,643.45

1 Piece(s) 5 Day(s) or more 10--26501.01~3.00Shaft hole Unfinished4001~10000Aluminum2831.1~3.0600017.65×10-6

Loading...

  1. 1

Basic Information

Type Bellows Type Application Stepping Motor / Encoder Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Product Category Coupling body Operating Temperature Range(°C) -40::120

Please check the type/dimensions/specifications of the part LM-14 in the Baumann Mini Flex series.

Product variants

Part Number
LM-14 10-10
LM-14-1
LM-6
LM-6-1
LM-9
LM-9-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

₹ 8,335.16

1 Piece(s) 5 Day(s) or more 10101026501.01~3.00-4001~10000Aluminum2831.1~3.0600017.65×10-6

₹ 6,426.53

1 Piece(s) 8 Day(s) or more 10--26701.01~3.00Shaft hole Unfinished4001~10000Aluminum2144.53.1~5.060001.59.44×10-6

₹ 3,885.13

1 Piece(s) 8 Day(s) or more 10--14350.05~1.00Shaft hole Unfinished4001~10000Aluminum0.5810.41~1.0600015.10×10-7

₹ 4,194.27

1 Piece(s) 8 Day(s) or more 10--14500.05~1.00Shaft hole Unfinished4001~10000Aluminum0.51431.1~3.060001.57.65×10-7

₹ 4,369.27

1 Piece(s) 8 Day(s) or more 10--20400.05~1.00Shaft hole Unfinished4001~10000Aluminum182.51.1~3.0600012.55×10-6

₹ 5,160.62

1 Piece(s) 8 Day(s) or more 10--20600.05~1.00Shaft hole Unfinished4001~10000Aluminum11443.1~5.060001.53.06×10-6
X
whatsapp-qr whatsapp-icon