(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
· MM Models - Metal Coil Spring Couplings BAUMANNFLEX.
· MM Models is a standard coupling type.
· Pilot bore/added work ranges: φ3 ~ 35 mm.
· Hub material: steel SUM24L and stainless steel SUS303.
· Metal coil spring material: Piano wire and stainless steel.
· Hexagon head set screw material: Alloy steel for machine structural use Surface finishing: Black coating.
· MM Models Allowable Angular misalignment 3 degree.
· Application: Vacuum equipment, medical equipment, printing machine.
· MM Models Max. nominal torque: 220 [N.m].
· MM Models Operating temperature: BAUMANNFLEX: -30 to 100 °C
Part Number |
---|
MM-24K 16H-16H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 19,504.20 | 1 Piece(s) | 17 Day(s) or more | 10 | 16 | 16 | 48 | 80 | 20.01~50.00 | High torsional rigidity / High Torque | 4001~10000 | Steel | 40 | 0.9 | 0.41~1.0 | 7000 | 0~+1.6 | 2.63×10-4 | Shaft hole processed products | Keyway + Tap hole | d1, d2: new JIS |
Loading...
Type | Bellows Type | Application | Standard / Servo Motor / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 3 | Product Category | Coupling body | Operating Temperature Range(°C) | -30::100 |