(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bowman Flexible MM (Part Number)

Bowman Flexible MM
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,407₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

· MM Models - Metal Coil Spring Couplings BAUMANNFLEX.
· MM Models is a standard coupling type.
· Pilot bore/added work ranges: φ3 ~ 35 mm.
· Hub material: steel SUM24L and stainless steel SUS303.
· Metal coil spring material: Piano wire and stainless steel.
· Hexagon head set screw material: Alloy steel for machine structural use Surface finishing: Black coating.
· MM Models Allowable Angular misalignment 3 degree.
· Application: Vacuum equipment, medical equipment, printing machine.
· MM Models Max. nominal torque: 220 [N.m].
· MM Models Operating temperature: BAUMANNFLEX: -30 to 100 °C

Part Number
MM-16K 10-16H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

₹ 12,627.51

1 Piece(s) 17 Day(s) or more 101016356510.01~20.00High torsional rigidity / High Torque4001~10000Steel200.60.41~1.090000~+1.26.12×10-5Shaft hole processed productsKeyway + tap hole (d1 keyway not included)d1: old JIS (2-type) / d2: new JIS

Loading...

  1. 1

Basic Information

Type Bellows Type Application Standard / Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Allowable Angular Misalignment(deg) 3 Product Category Coupling body Operating Temperature Range(°C) -30::100