(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spa Flex AL (Part Number)

Spa Flex AL
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,102₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Type using aluminum alloy for hub material and weight reduction, and employing nitrile rubber as buffer material.

[Features]
· Simple structure composed of two hubs and cushioning material (spider), uses aluminum alloy for hub, and lightweight.
· Coupling can be connected / separated only by moving in the axial direction.
· Because aluminum alloy is used for hub material, it is light weight with low inertia.

Part Number
AL-095 11-24H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

₹ 5,475.07

1 Piece(s) 23 Day(s) or more 10112455615.01~10.00Vibration Absorption4001~100001010.30.21~0.4060000.51.40×10-4Shaft hole processed productsKeyway + tap hole (d1 keyway not included)d1: old JIS (2-type) / d2: new JIS

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Body Material Aluminum Product Category Coupling body Buffer Material Nitrile Rubber
Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part AL-095 11-24H in the Spa Flex AL series.

Product variants

Part Number
AL-035 7-7
AL-035 7-8
AL-050
AL-095 11-25H
AL-095 11-28H
AL-095 12H-12H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

₹ 3,750.07

1 Piece(s) 23 Day(s) or more 107716.120.50.05~1.00Vibration Absorption10001~780000.50.50.10.02~0.2180000~+0.30.38×10-6Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)

₹ 3,750.07

1 Piece(s) 23 Day(s) or more 107816.120.50.05~1.00Vibration Absorption10001~780000.50.50.10.02~0.2180000~+0.30.38×10-6Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)

₹ 1,257.64

1 Piece(s) 5 Day(s) or more 10--2743.21.01~3.00Vibration Absorption / Shaft hole Unfinished10001~780001.510.20.02~0.2120000.55.10×10-6---

₹ 5,475.07

1 Piece(s) 23 Day(s) or more 10112555615.01~10.00Vibration Absorption4001~100001010.30.21~0.4060000.51.40×10-4Shaft hole processed productsKeyway + tap hole (d1 keyway not included)d1: old JIS (2-type) / d2: new JIS

₹ 5,475.07

1 Piece(s) 23 Day(s) or more 10112855615.01~10.00Vibration Absorption4001~100001010.30.21~0.4060000.51.40×10-4Shaft hole processed productsKeyway + tap hole (d1 keyway not included)d1: old JIS (2-type) / d2: new JIS

₹ 5,475.07

1 Piece(s) 23 Day(s) or more 10121255615.01~10.00Vibration Absorption4001~100001010.30.21~0.4060000.51.40×10-4Shaft hole addedKeyway + Tap holed1, d2: new JIS