(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Type using aluminum alloy for hub material and weight reduction, and employing nitrile rubber as buffer material.
[Features]
· Simple structure composed of two hubs and cushioning material (spider), uses aluminum alloy for hub, and lightweight.
· Coupling can be connected / separated only by moving in the axial direction.
· Because aluminum alloy is used for hub material, it is light weight with low inertia.
Part Number |
---|
AL-095 18H-24H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,475.07 | 1 Piece(s) | 23 Day(s) or more | 10 | 18 | 24 | 55 | 61 | 5.01~10.00 | Vibration Absorption | 4001~10000 | 10 | 1 | 0.3 | 0.21~0.40 | 6000 | 0.5 | 1.40×10-4 | Shaft hole added | Keyway + Tap hole | d1, d2: new JIS |
Loading...
Type | Jaw Type | Application | Standard / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Body Material | Aluminum | Product Category | Coupling body | Buffer Material | Nitrile Rubber |
Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part AL-095 18H-24H in the Spa Flex AL series.
Part Number |
---|
AL-035 7-7 |
AL-035 7-8 |
AL-050 |
AL-095 18H-25H |
AL-095 18H-28H |
AL-095 19H-19H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,750.07 | 1 Piece(s) | 23 Day(s) or more | 10 | 7 | 7 | 16.1 | 20.5 | 0.05~1.00 | Vibration Absorption | 10001~78000 | 0.5 | 0.5 | 0.1 | 0.02~0.2 | 18000 | 0~+0.3 | 0.38×10-6 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
₹ 3,750.07 | 1 Piece(s) | 23 Day(s) or more | 10 | 7 | 8 | 16.1 | 20.5 | 0.05~1.00 | Vibration Absorption | 10001~78000 | 0.5 | 0.5 | 0.1 | 0.02~0.2 | 18000 | 0~+0.3 | 0.38×10-6 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
₹ 1,257.64 | 1 Piece(s) | 5 Day(s) or more | 10 | - | - | 27 | 43.2 | 1.01~3.00 | Vibration Absorption / Shaft hole Unfinished | 10001~78000 | 1.5 | 1 | 0.2 | 0.02~0.2 | 12000 | 0.5 | 5.10×10-6 | - | - | - | ||
₹ 5,475.07 | 1 Piece(s) | 23 Day(s) or more | 10 | 18 | 25 | 55 | 61 | 5.01~10.00 | Vibration Absorption | 4001~10000 | 10 | 1 | 0.3 | 0.21~0.40 | 6000 | 0.5 | 1.40×10-4 | Shaft hole added | Keyway + Tap hole | d1, d2: new JIS | ||
₹ 5,475.07 | 1 Piece(s) | 23 Day(s) or more | 10 | 18 | 28 | 55 | 61 | 5.01~10.00 | Vibration Absorption | 4001~10000 | 10 | 1 | 0.3 | 0.21~0.40 | 6000 | 0.5 | 1.40×10-4 | Shaft hole added | Keyway + Tap hole | d1, d2: new JIS | ||
₹ 5,475.07 | 1 Piece(s) | 23 Day(s) or more | 10 | 19 | 19 | 55 | 61 | 5.01~10.00 | Vibration Absorption | 4001~10000 | 10 | 1 | 0.3 | 0.21~0.40 | 6000 | 0.5 | 1.40×10-4 | Shaft hole added | Keyway + Tap hole | d1, d2: new JIS |