(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Type using aluminum alloy for hub material and weight reduction, and employing nitrile rubber as buffer material.
[Features]
· Simple structure composed of two hubs and cushioning material (spider), uses aluminum alloy for hub, and lightweight.
· Coupling can be connected / separated only by moving in the axial direction.
· Because aluminum alloy is used for hub material, it is light weight with low inertia.
Part Number |
---|
AL-075 10-17H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,439.20 | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | 17 | 45 | 54.4 | 3.01~5.00 | Vibration Absorption | 4001~10000 | 5 | 1 | 0.2 | 0.02~0.2 | 7000 | 0.5 | 5.36×10-5 | Shaft hole processed products | Keyway + tap hole (d1 keyway not included) | d1: old JIS (2-type) / d2: new JIS |
Loading...
Type | Jaw Type | Application | Standard / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Body Material | Aluminum | Product Category | Coupling body | Buffer Material | Nitrile Rubber |
Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part AL-075 10-17H in the Spa Flex AL series.
Part Number |
---|
AL-035 7-7 |
AL-035 7-8 |
AL-050 |
AL-075 10-18H |
AL-075 10-19H |
AL-075 10-20H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,750.07 | 1 Piece(s) | 23 Day(s) or more | 10 | 7 | 7 | 16.1 | 20.5 | 0.05~1.00 | Vibration Absorption | 10001~78000 | 0.5 | 0.5 | 0.1 | 0.02~0.2 | 18000 | 0~+0.3 | 0.38×10-6 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
₹ 3,750.07 | 1 Piece(s) | 23 Day(s) or more | 10 | 7 | 8 | 16.1 | 20.5 | 0.05~1.00 | Vibration Absorption | 10001~78000 | 0.5 | 0.5 | 0.1 | 0.02~0.2 | 18000 | 0~+0.3 | 0.38×10-6 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
₹ 1,257.64 | 1 Piece(s) | 5 Day(s) or more | 10 | - | - | 27 | 43.2 | 1.01~3.00 | Vibration Absorption / Shaft hole Unfinished | 10001~78000 | 1.5 | 1 | 0.2 | 0.02~0.2 | 12000 | 0.5 | 5.10×10-6 | - | - | - | ||
₹ 4,439.20 | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | 18 | 45 | 54.4 | 3.01~5.00 | Vibration Absorption | 4001~10000 | 5 | 1 | 0.2 | 0.02~0.2 | 7000 | 0.5 | 5.36×10-5 | Shaft hole processed products | Keyway + tap hole (d1 keyway not included) | d1: old JIS (2-type) / d2: new JIS | ||
₹ 4,439.20 | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | 19 | 45 | 54.4 | 3.01~5.00 | Vibration Absorption | 4001~10000 | 5 | 1 | 0.2 | 0.02~0.2 | 7000 | 0.5 | 5.36×10-5 | Shaft hole processed products | Keyway + tap hole (d1 keyway not included) | d1: old JIS (2-type) / d2: new JIS | ||
₹ 4,439.20 | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | 20 | 45 | 54.4 | 3.01~5.00 | Vibration Absorption | 4001~10000 | 5 | 1 | 0.2 | 0.02~0.2 | 7000 | 0.5 | 5.36×10-5 | Shaft hole processed products | Keyway + tap hole (d1 keyway not included) | d1: old JIS (2-type) / d2: new JIS |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy