(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Star Flex ALS-R (Part Number)

Star Flex ALS-R
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      353₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Element hardness 97JIS A used, designed to use preliminary compression with no backlash. Supports a wide range of applications, from simple servo to general purpose motor with high torque.

[Features]
· Polyurethane elastomer used for element. So, the transmission torque is more than twice that of conventional jaw coupling.
· Design to distribute pre-compression, and so can be used with no backlash. (ALS-Y/R type)
· Power transmission through polyurethane elastomer with rubber elastic force. It has excellent vibration and impact absorption.

Part Number
ALS-020-R-9.525-9.525
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

₹ 1,974.38

1 Piece(s) 23 Day(s) or more 109.5259.52520303.01~5.00High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum510.10.02~0.2238000~+0.81.08 x 10-6Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor / Encoder Product Category Coupling body
Buffer Material Polyurethane Resin Operating Temperature Range(°C) -30::80

Please check the type/dimensions/specifications of the part ALS-020-R-9.525-9.525 in the Star Flex ALS-R series.

Product variants

Part Number
ALS-014-R-3-5
ALS-014-R-3-6
ALS-014-R-3-6.35
ALS-020-R-EL
ALS-030-R
ALS-030-R-10-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

₹ 1,706.36

1 Piece(s) 23 Day(s) or more 103514221.01~3.00High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum210.10.02~0.2341000~+0.61.91×10-7Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)

₹ 1,706.36

1 Piece(s) 23 Day(s) or more 103614221.01~3.00High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum210.10.02~0.2341000~+0.61.91×10-7Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)

₹ 1,706.36

1 Piece(s) 23 Day(s) or more 1036.3514221.01~3.00High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum210.10.02~0.2341000~+0.61.91×10-7Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)

₹ 394.16

1 Piece(s) 23 Day(s) or more 10----3.01~5.00Shaft hole Unfinished / High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration AbsorptionNo--5---------

₹ 2,180.91

1 Piece(s) 23 Day(s) or more 10--303510.01~20.00High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption / Shaft hole UnfinishedAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum12.510.10.02~0.2159000~+1.06.25×10-6--d1, d2: old JIS (2-type)

₹ 2,925.60

1 Piece(s) 23 Day(s) or more 101010303510.01~20.00High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum12.510.10.02~0.2159000~+1.06.25×10-6Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)