(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
· SFC Model for Servo Coupling
· Application: Servo Motor / Stepping Motor / Encoder.
· Body material: Using aluminum clad in a clear anodized finish.
· Disc members are made of 304 stainless steels.
· Single and double element configurations are available.
· Bores can be configured with clamp, taper-lock, or keyed styles.
· Maximum Rotational Speed Range: 4001 ~ 10000 (r/min).
· Maximum allowable torque: 250 Nm.
· Bore size range: 3 mm to 45mm.
· Backlash: Zero.
· Operating Temperature Range: -30 to 100 °C
· Couplings are precisely assembled using high strength, corrosion resistant fasteners.
Part Number |
---|
SFC-090DA2-25B-35B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | The size of the tapered adapter (mm) | Keyway Standard | Disc Specifications | Allowable Angular Misalignment Detail (deg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 39,273.71 | 1 Piece(s) | 23 Day(s) or more | 10 | 25 | 35 | 94 | 98.6 | 100~Less than 500 | 180 | 2 | 0.52 | 0.41~1.0 | 10000 | 0.65 | 1798 x 10-6 | - | - | Double | 1 (one side) |
Loading...
Type | Type of Flat Springs | Application | Servo Motor / Stepping Motor / Encoder | Features | High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Small |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum |
Product Category | Coupling body | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -30::100 |
Please check the type/dimensions/specifications of the part SFC-090DA2-25B-35B in the Servo Flex SFC series.
Part Number |
---|
SFC-005DA2-3B-4B |
SFC-005DA2-3B-5B |
SFC-005DA2-3B-6B |
SFC-090DA2-25B-38B |
SFC-090DA2-25B-40B |
SFC-090DA2-25B-42B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | The size of the tapered adapter (mm) | Keyway Standard | Disc Specifications | Allowable Angular Misalignment Detail (deg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,232.58 | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 4 | 16 | 23.2 | 0.05~1.00 | 0.6 | 1 | 0.05 | 0.02~0.2 | 10000 | 0.05 | 0.37×10-6 | - | - | Double | 0.5 (one side) | ||
₹ 6,232.95 | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 5 | 16 | 23.2 | 0.05~1.00 | 0.6 | 1 | 0.05 | 0.02~0.2 | 10000 | 0.05 | 0.37×10-6 | - | - | Double | 0.5 (one side) | ||
₹ 6,233.33 | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 6 | 16 | 23.2 | 0.05~1.00 | 0.6 | 1 | 0.05 | 0.02~0.2 | 10000 | 0.05 | 0.37×10-6 | - | - | Double | 0.5 (one side) | ||
₹ 39,273.71 | 1 Piece(s) | 23 Day(s) or more | 10 | 25 | 38 | 94 | 98.6 | 100~Less than 500 | 180 | 2 | 0.52 | 0.41~1.0 | 10000 | 0.65 | 1798 x 10-6 | - | - | Double | 1 (one side) | ||
₹ 39,273.71 | 1 Piece(s) | 23 Day(s) or more | 10 | 25 | 40 | 94 | 98.6 | 100~Less than 500 | 180 | 2 | 0.52 | 0.41~1.0 | 10000 | 0.65 | 1798 x 10-6 | - | - | Double | 1 (one side) | ||
₹ 38,986.55 | 1 Piece(s) | 23 Day(s) or more | 10 | 25 | 42 | 94 | 98.6 | 100~Less than 500 | 180 | 2 | 0.52 | 0.41~1.0 | 10000 | 0.65 | 1798 x 10-6 | - | - | Double | 1 (one side) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy