(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Filter for Wire Cut: 300x59x500【2 Pieces Per Package】

Filter for Wire Cut: 300x59x500
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,170₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

3-5 Microns Filtration : Fewer and smaller particles result in a predictable environment where the following EDM benefits can be achieved.
Reduced Machining Time, Faster Cuts : MISUMI’s 3-5 microns filtration helps to eliminate this contamination contributing to efficient performance at optimum machining speed.
Improved Accuracy : Clean dielectric is essential to achieve the repeatability and close tolerance requirements of production and multi-cavity mold applications.

Part Number
EDMF-300W500H
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 17,170.00

1 Pack(s)

2 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Product Model Electrical discharge machine filter Applicable manufacturer Mitsubishi Electric Corporation / Accutex Major Diameter(mm) 300
Height(mm) 500 Minor Diameter(mm) 59 Coupler Included
Coupler size(mm) 20 Maximum pressure(kg) 3.0 Weight/pc(kg) 6.5
Other Manufacturer Chmer Precision(Equivalent in μm) 3-5

Please check the type/dimensions/specifications of the part EDMF-300W500H in the Filter for Wire Cut: 300x59x500 series.