(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Natural Rubber Finger Cot (Orange/Straight Type)【300 Pieces Per Package】

Natural Rubber Finger Cot (Orange/Straight Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,000₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Natural rubber
· Heavy duty
· Non silicone oil
[Application]
· For finger protection
· For glove protection
· For mechatronics assembly
· For stationary

Part Number
FCNROS-M
FCNROS-S
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize Internal Diameter
(mm)
Thickness
(mm)

₹ 1,000.00

1 Pack(s)

300 Pieces Per Package

Same day M180.39

₹ 1,000.00

1 Pack(s)

300 Pieces Per Package

Same day S150.37

Loading...

  1. 1

Basic Information

Product Model Natural Rubber Detail Type Straight Color Orange
QTY/pack 300pcs/bag MOQ 1 Bag
X
whatsapp-qr whatsapp-icon