(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Natural rubber Finger cot (Pink/Sraight type)【1,440 Pieces Per Package】

Natural rubber Finger cot (Pink/Sraight type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of FCNRPS-S

  • Intended Use
    For work
  • Size
    S
  • Material
    Natural rubber
  • Product model
    Finger cot (Pink)
  • Surface Resistivity
    10E9 ohms / square
  • QTY/pack
    1,440 Pcs / 1 Bag
  • MOQ
    1 Bag
  • Internal Diameter(mm)
    15
  • Thickness(mm)
    0.10 ± 0.02
Part Number
FCNRPS-S
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 730.00

1 Pack(s)

1,440 Pieces Per Package

Same day

Basic Specifications

  • Intended Use
    For work
  • Size
    S
  • Material
    Natural rubber
  • Product model
    Finger cot (Pink)
  • Surface Resistivity
    10E9 ohms / square
  • QTY/pack
    1,440 Pcs / 1 Bag
  • MOQ
    1 Bag
  • Internal Diameter(mm)
    15
  • Thickness(mm)
    0.10 ± 0.02

Product Description

Natural Rubber 100%, Powder free, Anti-Static

Specifications of FCNRPS-S

  • Intended Use
    For work
  • Size
    S
  • Material
    Natural rubber
  • Product model
    Finger cot (Pink)
  • Surface Resistivity
    10E9 ohms / square
  • QTY/pack
    1,440 Pcs / 1 Bag
  • MOQ
    1 Bag
  • Internal Diameter(mm)
    15
  • Thickness(mm)
    0.10 ± 0.02
Part Number
FCNRPS-S
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 730.00

1 Pack(s)

1,440 Pieces Per Package

Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon