(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
NC1200-12-4BK |
NC1200-12-4WH |
NC1200-15-4BK |
NC1200-15-4WH |
NC1200-18-4BK |
NC1800-12-4BK |
NC1800-15-4BK |
NC1800-18-5BK |
NC1800-24-5WH |
NC875-12-4WH |
NC875-15-4BK |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Height (mm) |
Uniform Load Capacity (kg/grade) |
Color |
---|---|---|---|---|---|---|---|---|
₹ 13,638.71 |
1 Piece(s) | 8 Day(s) or more | - | - | 70 | Black | ||
₹ 13,638.71 |
1 Piece(s) | 8 Day(s) or more | - | - | 70 | White | ||
₹ 13,780.65 |
1 Piece(s) | 8 Day(s) or more | - | 1500 | 70 | Black | ||
₹ 13,780.65 |
1 Piece(s) | 8 Day(s) or more | - | 1500 | 70 | White | ||
₹ 14,064.52 |
1 Piece(s) | 8 Day(s) or more | - | - | 70 | Black | ||
₹ 18,283.87 |
1 Piece(s) | 8 Day(s) or more | - | - | 70 | Black | ||
₹ 18,477.42 |
1 Piece(s) | 8 Day(s) or more | - | 1500 | 70 | Black | ||
₹ 20,761.29 |
1 Piece(s) | 8 Day(s) or more | - | - | 70 (Excluding the top panel) | Black | ||
₹ 22,838.71 |
1 Piece(s) | 8 Day(s) or more | - | 2400 | 70 (Excluding the top panel) | White | ||
₹ 9,109.68 |
1 Piece(s) | 8 Day(s) or more | 875 | - | 70 | White | ||
₹ 9,212.90 |
1 Piece(s) | 8 Day(s) or more | 875 | 1500 | 70 | Black |
Part Number |
---|
[Features]
·Reasonable light duty shelves.
·For storing files and documents in the office.
·The shelf interval can be changed by inserting and removing bolts.
·Load capacity 70 kg/stage (4 stages: including top panel, 5 tiers: not including top panel).
・ Product compliant with Japan's Green Purchasing Law.
·JQA (load capacity test certification) acquired.
Part Number |
---|
NC1200-12-4BK |
NC1200-12-4WH |
NC1200-15-4BK |
NC1200-15-4WH |
NC1200-18-4BK |
NC1800-12-4BK |
NC1800-15-4BK |
NC1800-18-5BK |
NC1800-24-5WH |
NC875-12-4WH |
NC875-15-4BK |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Height (mm) |
Uniform Load Capacity (kg/grade) |
Color |
---|---|---|---|---|---|---|---|---|
₹ 13,638.71 |
1 Piece(s) | 8 Day(s) or more | - | - | 70 | Black | ||
₹ 13,638.71 |
1 Piece(s) | 8 Day(s) or more | - | - | 70 | White | ||
₹ 13,780.65 |
1 Piece(s) | 8 Day(s) or more | - | 1500 | 70 | Black | ||
₹ 13,780.65 |
1 Piece(s) | 8 Day(s) or more | - | 1500 | 70 | White | ||
₹ 14,064.52 |
1 Piece(s) | 8 Day(s) or more | - | - | 70 | Black | ||
₹ 18,283.87 |
1 Piece(s) | 8 Day(s) or more | - | - | 70 | Black | ||
₹ 18,477.42 |
1 Piece(s) | 8 Day(s) or more | - | 1500 | 70 | Black | ||
₹ 20,761.29 |
1 Piece(s) | 8 Day(s) or more | - | - | 70 (Excluding the top panel) | Black | ||
₹ 22,838.71 |
1 Piece(s) | 8 Day(s) or more | - | 2400 | 70 (Excluding the top panel) | White | ||
₹ 9,109.68 |
1 Piece(s) | 8 Day(s) or more | 875 | - | 70 | White | ||
₹ 9,212.90 |
1 Piece(s) | 8 Day(s) or more | 875 | 1500 | 70 | Black |
Part Number |
---|
Loading...
NC rack 4-tier type size correspondence table
Name | Size | Number of Tiers | Color |
---|---|---|---|
NC875-12-4 | Width 87.5 × depth 45 × height 120 cm | 4 tiers | White Black |
NC875-15-4 | Width 87.5 × depth 45 × height 150 cm | ||
NC875-18-4 | Width 87.5 × depth 45 × height 180 cm | ||
NC1200-12-4 | Width 120 × depth 45 × height 120 cm | ||
NC1200-15-4 | Width 120 × depth 45 × height 150 cm | ||
NC1200-18-4 | Width 120 × depth 45 × height 180 cm | ||
NC1500-12-4 | Width 150 × depth 45 × height 120 cm | ||
NC1500-15-4 | Width 150 × depth 45 × height 150 cm | ||
NC1500-18-4 | Width 150 × depth 45 × height 180 cm | ||
NC1800-12-4 | Width 180 × depth 45 × height 120 cm | ||
NC1800-15-4 | Width 180 × depth 45 × height 150 cm | ||
NC1800-18-4 | Width 180 × depth 45 × height 180 cm |
You can find the desired size by searching the product name.
NC rack 5-tier type size correspondence table
Name | Size | Number of Tiers | Color |
---|---|---|---|
NC875-18-5 | Width 87.5 × depth 45 × height 180 cm | 5 tiers | White Black |
NC1200-18-5 | Width 120 × depth 45 × height 180 cm | ||
NC1200-21-5 | Width 120 × depth 45 × height 210 cm | ||
NC1200-24-5 | Width 120 × depth 45 × height 240 cm | ||
NC1500-18-5 | Width 150 × depth 45 × height 180 cm | ||
NC1500-21-5 | Width 150 × depth 45 × height 210 cm | ||
NC1500-24-5 | Width 150 × depth 45 × height 240 cm | ||
NC1800-18-5 | Width 180 × depth 45 × height 180 cm | ||
NC1800-21-5 | Width 180 × depth 45 × height 210 cm | ||
NC1800-24-5 | Width 180 × depth 45 × height 240 cm |
You can find the desired size by searching the product name
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy