(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MRBP-MP55 |
MRBP-MP55-PACK |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Weight (kg) |
Quantity |
---|---|---|---|---|---|---|---|
₹ 7,043.87 |
1 Piece(s) | - | 10 Day(s) or more | 10.1 | 1 unit | ||
₹ 33,456.77 |
1 Pack(s) |
5 Pieces Per Package |
12 Day(s) or more | 50.5 | 1 pack (5 pcs.) |
Middle shelf for roll box pallet.
[Features]
·It can be attached to a wire cage stock cart as an intermediate shelf.
Part Number |
---|
MRBP-MP55 |
MRBP-MP55-PACK |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Weight (kg) |
Quantity |
---|---|---|---|---|---|---|---|
₹ 7,043.87 |
1 Piece(s) | - | 10 Day(s) or more | 10.1 | 1 unit | ||
₹ 33,456.77 |
1 Pack(s) |
5 Pieces Per Package |
12 Day(s) or more | 50.5 | 1 pack (5 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Intermediate shelf for a basket platform truck that can store, organize, and display lightweight products.
For the purpose of easier movement and transport, casters are supposed to be attached to transport devices or machines, and be used intermittently by humans. Please choose a suitable product based on applications and usage conditions, mount properly, and observe the set conditions.
Please use intermittently at walking speed or lower on an even floor surface under normal temperature. (Please refrain from continuous use that would generate heat.)
Wheel diameter 75 mm or less········Operating speed 2 km/h or less.
100 mm or less········4 km/h or less.
Normally, casters are intended to be used indoors at normal temperatures.
Please refrain from using it in special environments affected by high or low temperatures, high humidity, acids, alkali, salts, solvents, oil, sea water, chemicals, etc. The deterioration of the product may be progressed. If such usage is necessary, suitable fittings, wheels and grease are required for each application. Please note that it may cause contamination on the floor depending on the materials.
To prevent usage accidents and to extend the life of the product, please perform regular inspection and maintenance.
For normal inspection, Please check that the caster mounting part is completely tightened, that the casters are not damaged or cracked, that the wheel bearings and shafts are tightened, and that the tires are not damaged, cracked or worn. In addition, if there is looseness or abnormality in the coupling of mounting section and wheel section, please immediately tighten it.
If there is deterioration or breakage, etc., of the product, please replace it immediately. (Do not replace parts only.)
Please immediately remove any contaminant if it is caught in the turning sections or wheel sections. It may cause defects in turning and rotation.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy