Wire EDM Electrode Wire

Brand :
MISUMI
Caution
Product Description
Product Overview
Slow wire EDM is a type of electrical discharge wire cutting that uses a continuously moving thin metal wire (called an electrode wire) as the electrode to remove metal from the workpiece through pulse spark discharge and cut it into shape. It is mainly used for machining workpieces with complex shapes and high precision requirements.
Specification Overview
■ Spool size
| Spool Weight (kg) | Spool Specifications | Flange Diameter D | Outer Width W | Flange Thickness a | Shaft Hole Diameter h |
| 3 | P3 | 130 | 110 | 10 | 20 |
| 5 | P5 | 160 | 115 | 12.5 | 20 |
| 7 | P7 (DIN160) | 160 | 160 | 15 | 22 |
| 15 | P15 (DIN200) | 200 | 200 | 20 | 22 |
| 20 | P20 | 250 | 140 | 15 | 32 |

Specification Table
| Model | Wire Diameter | Wire Diameter tolerance (mm) | Tensile Strength (N/mm2) | Elongation (%) | Chemical Composition (%) | Spool Specifications | Spool Weight (g) |
| C-EBWT | 0.2 | +0/-0.002 | ≥ 980 | ≤ 3 | Copper (Cu) 60% Zinc (Zn) 40% | P5 | 305±5 |
| K160 | 335±5 | ||||||
| 0.25 | +0/-0.002 | ≥ 980 | ≤ 3 | ||||
| K200 | 560±10 |
Product Features
■ MISUMI wire-cutting electrode wire
■ Made from 100% pure copper material
■ High machining accuracy and stable quality!

■ Made from 100% pure copper material
■ High machining accuracy and stable quality!

Precautions
■ Please store the electrode wire in a well-ventilated, cool, and dry place. Try to keep the temperature between 20°C and 25°C to prevent oxidation of the electrode wire.
■ If the electrode wire is stored for more than 6 months, problems with verticality may occur.
■ Tensile strength ≥ 980 N/mm2, suitable for straight-line machining. Please avoid using it for inclined machining above 2°.
■ If the electrode wire is stored for more than 6 months, problems with verticality may occur.
■ Tensile strength ≥ 980 N/mm2, suitable for straight-line machining. Please avoid using it for inclined machining above 2°.
Example of Use
■ The discharge process consists of four steps
Related Products
![]() | ![]() |
| Filter for wire-cut EDM | Ion exchange resin |
| Wide variety, suitable for various brands of wire-cut EDM machines from Japan, Europe, Taiwan, and more | Brand new resin to ensure adsorption performance High working exchange capacity and long service life |





