(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stretch Film Hand Roll【6 Pieces Per Package】【1-6 Pieces Per Package】

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 640.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Stretch Film
  • Width(mm)
    500
  • Detail type
    Hand-Roll
  • Paper Core Inside Diameter
    2

Product Description

【PRICE DOWN! SALE UP to 14% off】
Stretch film for hand roll (standard type)
[Features]
· Polyethylene with excellent transparency and elasticity, one of the best films for packaging
· Ensures standard strength while offered in an affordable price for cost reduction
[Materials]
· Linear low-density polyethylene (LLDPE)
ฟิล์มยืดสำหรับมือดึง (รุ่นมาตรฐาน)
[คุณสมบัติ]
·โพลีเอทิลีนที่มีความโปร่งใสและความยืดหยุ่นที่ดีเยี่ยมซึ่งเป็นหนึ่งในฟิล์มที่ดีที่สุดสำหรับบรรจุภัณฑ์
·มั่นใจในมาตรฐานความแข็งแรงในราคาที่เหมาะสมสำหรับการลดต้นทุน
[วัสดุ]
·โพลีเอทิลีนมีความหนาแน่นต่ำ(LLDPE)

Loading...

Features and Example

ฟิล์มยืด

[N-SFLM20-W500-L300-D2-PACK]

Economy-Type Stretch Films

Manufactured by world's 2nd manufacturer (The only manufacturer that can achieve 6 microns)
Sufficient tension, piercing strength and retention power
Hard-to-cut edge reinforced type is also available upon request

 

Retention Power Stretch Films

Stretch Film Retention Power

Great retention power Strengthen load shifting protection

Piercing Strength Stretch Films

Stretch Film Piercing Strength

Made using difficult-to-pierce films Has the same performance as 15&mu

Stretch Films Product information

No.TypeProduct CodeSpecifications
SeriesThickness (μ)Width (mm)Length (m)Core (φinch)Weight/RL
1HandN-SFLM6-W500-L750-D2Nano6650075022.07
2HandN-SFLM8-W500-L450-D2Standard850045021.66
3HandN-SFLM10-W500-L400-D2Standard1050040021.84
4HandN-SFLM12-W500-L400-D2Standard1250040022.21
5HandN-SFLM17-W500-L300-D2Standard1750030022.35
6HandN-SFLM20-W500-L300-D2Standard2050030022.76
*Actual Width = 485 mm
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language