- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stretch Film Hand Roll (With Fold Edge Type)【1-6 Pieces Per Package】
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Length (m) |
Thickness (μm) |
Weight / RL |
|
₹ 1,128.00
|
1 Piece(s)
|
-
|
|
Same day
|
- |
- |
- |
|
₹ 5,380.00
|
1 Pack(s)
|
6 Pieces Per Package
|
|
Same day
|
750 |
6 |
2.07 |
|
₹ 3,842.50
|
1 Piece(s)
|
-
|
|
Same day
|
450 |
8 |
1.66 |
|
₹ 4,541.89
|
1 Piece(s)
|
-
|
|
Same day
|
400 |
10 |
1.84 |
|
₹ 3,925.42
|
1 Piece(s)
|
-
|
|
Same day
|
300 |
12 |
1.66 |
Basic Specifications
-
- Product Model
- Stretch Film
-
- Width(mm)
- 500
-
- Pieces
- 6
-
- Detail type
- Hand-Roll
-
- Type
- With Fold Edge
-
- Remarks
- Actual Length = 485mm
-
- Paper Core Inside Diameter
- 2
Product Description
【PRICE DOWN! SALE UP to 14% off】
Stretch film for hand roll (fold edge type)
[Features]
· Fold edge type is hard to be cut during the time of use, enabling efficient operation
· Elastic properties
· Polyethylene with excellent transparency, one of the best films for packaging
· Ensures standard strength while offered in an affordable price for cost reduction
[Materials]
· Linear low-density polyethylene (LLDPE)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Length (m) |
Thickness (μm) |
Weight / RL |
|
₹ 1,128.00
|
1 Piece(s)
|
-
|
|
Same day
|
- |
- |
- |
|
₹ 5,380.00
|
1 Pack(s)
|
6 Pieces Per Package
|
|
Same day
|
750 |
6 |
2.07 |
|
₹ 3,842.50
|
1 Piece(s)
|
-
|
|
Same day
|
450 |
8 |
1.66 |
|
₹ 4,541.89
|
1 Piece(s)
|
-
|
|
Same day
|
400 |
10 |
1.84 |
|
₹ 3,925.42
|
1 Piece(s)
|
-
|
|
Same day
|
300 |
12 |
1.66 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Features and Example

Tensile strength is greater than or equal to 15 micron
- A solid support for your cost reduction! With an abundance of product lineup!
- It has remarkable strength, comparable with the current 15-micron film.
- We can provide 6-micron films with a remarkable price no other manufacturers can offer.
Retention Power Stretch Films
Piercing Strength Stretch Films
Stretch Films Product information
No | Type | Product Code | Specifications |
---|
Series | Thickness (μ) | Width (mm) | Length (m) | Core (φinch) | Weight/RL |
---|
1 | Hand | M-WSF6-W485-L750-D2 | With Fold Edge | 6 | 500 | 750 | 2 | 2.07 |
2 | Hand | M-WSF8-W485-L450-D2 | With Fold Edge | 8 | 500 | 450 | 2 | 1.66 |
3 | Hand | M-WSF10-W485-L400-D2 | With Fold Edge | 10 | 500 | 400 | 2 | 1.84 |
4 | Hand | M-WSF12-W485-L300-D2 | With Fold Edge | 12 | 500 | 300 | 2 | 1.66 |
*Actual Width = 485 mm
Frequently asked question (FAQ)
-
Question:
Is the adhesive side one side?
-
Answer:
The inside of the film is an adhesive surface.
-
Question:
Is dioxin generated at the time of depreciation?
-
Answer:
It does not occur.
-
Question:
Is there any harmful substance generated when burning?
-
Answer:
It does not occur.
-
Question:
What is the net weight of stretch film per roll?
-
Answer:
Hand roll 12 Micorn 1.95 Kg15 Micron 2.37 Kg.17 Micron 2.64 Kg.20 Micron 3.06 Kg.Machine roll15 Micron 18.25 Kg.20 Micron 19.40 Kg *Noted Tolerance is +,- 0.02 Kg.
Check other FAQ (1 items)
Hide
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy