- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Set of 10 Used Blankets
(i)
Caution
- Please do not use for food-related machines, medical-related machines, work in cleanrooms, or the human body.
Specifications of FMF-10
-
- Product Model
- Cloth Wipe
-
- Fabric Material Quality
- Others
-
- Shape
- Sheet
-
- Cloth
- Secondhand
-
- Model
- Dry
-
- Detail Type
- Disinfection, brush cleaning
-
- Size(cm)
- Approx. 90 × 180
-
- Unit price per sheet (Excluding tax)
- 483 yen
-
- Capacity
- 1 bundle (10 sheets included)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Capacity |
|
₹ 8,616.05
|
1 Pack(s)
|
10 Pieces Per Package
|
|
6 Day(s) or more
|
1 bundle (10 sheets included) |
Basic Specifications
-
- Product Model
- Cloth Wipe
-
- Fabric Material Quality
- Others
-
- Shape
- Sheet
-
- Cloth
- Secondhand
-
- Model
- Dry
-
- Detail Type
- Disinfection, brush cleaning
-
- Size(cm)
- Approx. 90 × 180
-
- Unit price per sheet (Excluding tax)
- 483 yen
-
- Capacity
- 1 bundle (10 sheets included)
Product Description
A set of 10 old blankets used in ordinary households
[Features]
·Blanket convenient for use as a buffer.
[Applications]
·Buffering agent when transporting luggage or furniture, floor curing
[Materials]
·Synthetic fiber (Recycled blanket)
Specifications of FMF-10
-
- Product Model
- Cloth Wipe
-
- Fabric Material Quality
- Others
-
- Shape
- Sheet
-
- Cloth
- Secondhand
-
- Model
- Dry
-
- Detail Type
- Disinfection, brush cleaning
-
- Size(cm)
- Approx. 90 × 180
-
- Unit price per sheet (Excluding tax)
- 483 yen
-
- Capacity
- 1 bundle (10 sheets included)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Capacity |
|
₹ 8,616.05
|
1 Pack(s)
|
10 Pieces Per Package
|
|
6 Day(s) or more
|
1 bundle (10 sheets included) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Features and Example
How to choose a cleaning rag by function wisely
Is the object to be wiped a solvent?
Colored cleaning rag will be discolored by solvent, so please choose white or colored depending on the object to be wiped.
Please choose from viewpoint of stretchability, flexibility, and water absorbency.
As an easy-to-understand feature of the cleaning rag materials, stretchability, flexibility, and water absorbency differ depending on the type.
If the object to be wiped is resistant to scratches and does not contain moisture, there is no problem even if the cleaning rag has low stretchability, flexibility, and water absorption. But if the object is vulnerable to scratches and contains moisture, the cleaning rag with high stretchability, flexibility and water absorbency is recommended.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy